Detection and positioning tasks in balers

The particularly rugged IMB inductive proximity sensors record axle speeds and take over positioning tasks in balers. Large, high-precision sensing ranges enable reliable process control when baling. Thanks to their stable and durable construction, the IMB help to reduce machine downtime during the timecritical harvest season. Even the installation – whether at the plant or on-site – is quick and easy thanks to visual adjustment indicators and self-locking nuts.

  • Following product families can be used
    • Types: M8 to M30
    • Large sensing ranges: 2 mm to 40 mm
    • Enclosure rating: IP68, IP69K
    • Temperature range: –25 °C to +85 °C
    • Option of rugged housing or housing suitable for the food industry made completely out of stainless steel
    • IO-Link and visual adjustment indicator
    • Resistant against oils, cooling lubricants and cleaning products
    • Types: M8 to M30
    • Extended sensing ranges: 2 mm to 20 mm
    • Electrical configuration: DC 3-/4-wire, DC 2-wire
    • Enclosure rating: IP 68, IP 69K
    • Temperature range: –40 °C to +100 °C
    • Rugged stainless-steel housing; plastic sensing face
    • Optical adjustment indicator, IO-Link-ready
    • Resistant to oils and cooling lubricants; suitable for use outdoors