Access protection with differentiation between people and material

The C4000 Palletizer or C4000 Fusion safety light curtain can be used to teach a variety of pallet contours. This enables material on pallets to be moved into the area at any time. However, if a worker enters the safety zone, production is stopped due to the different contour pattern that is detected. Additional muting sensors are not required. Tunnels are only necessary if the safety distance to the hazardous point (e.g., robot removal) is insufficient.

  • Following product families can be used
    • Type 4 (IEC 61496), SIL3 (EN 62061), PL e (EN ISO 13849)
    • Self-teaching, dynamic blanking for detection of goods and pallets
    • Direction detection
    • Multiple sampling
    • Reduced resolution
    • Muting alternative
    • Beam coding
    • Object gap suppression
    • Type 4 (IEC 61496), SIL3 (EN 62061), PL e (EN ISO 13849)
    • Self-teaching and dynamic blanking for access protection related to the application
    • Hand and area protection in dirty environments
    • Multiple sampling
    • Reduced resolution
    • Fixed blanking
    • 2 virtual photoelectric switches
    • Integrated laser alignment

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more