Contact
Feedback

Access protection with separation of work areas

Several M4000 multiple light beam safety devices fitted in a column and mirror columns for deflecting the light beam are used to define separate safety zones. The loading area can be used and monitored independently of the work area. The integrated alignment aids ensure easy commissioning.

  • Following product families can be used
    Product family M4000 Standard
    High efficient solutions with maximum availability
    • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
    • Robust housing with three mounting grooves
    • Wide scanning range, up to 70 m
    • External device monitoring (EDM), restart interlock and application diagnostic output
    • Standardized M12 connectivity
    • 7-segment display
    • Configuration keys located directly on the device
    • Optional integration features: laser alignment aid, LED or AS-i interface
TOP