Contact
Feedback

Rack identification

The CLV6xx bar code scanner reads the identification number of the rack that contains the motor block pallets. This ensures traceability of the various batches. The CLV6xx receives the start signal for rack identification from the IQ40 inductive proximity sensor.

  • Following product families can be used
    Always in auto focus
    • Huge depth of field due to auto focus
    • Integrated function buttons, e. g., for starting auto setup or reading quality evaluation
    • CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP on board. No additional Ethernet gateway required (for “Ethernet” connection type)
    • Enhanced SMART code reconstruction technology
    • Flexible sorting, filtering, and logical functions
    • Integrated web server for diagnostic data and network monitoring
    • Advanced, easy-to-use SOPAS configuration software
    • Integrated LED bar graph
    Compact rectangular housings for use in harsh ambient conditions
    • Type: 40 mm x 40 mm
    • Extended sensing ranges: 20 mm to 40 mm
    • Electrical configuration: DC 3-/4-wire
    • Enclosure rating: IP 68, IP 69K
    • Temperature range: –25 °C to +85 °C
    • Plastic housing
    • Push-lock mounting system
    • Sensor head can be rotated in five directions
  • Following products can be used
    IQ Standard
    • Sensing range Sn: 20 mm
    • Installation type: Non-flush
    • Cuboid shape (W x H x D): 40 mm x 40 mm x 121 mm
    • Electrical wiring: AC/DC 2-wire
    • Output function: NC or NO
    • Connection type: Terminal connection with M20 gland
    Details
    Compare now
    Piece
    IQ Standard
    • Sensing range Sn: 15 mm
    • Installation type: Flush
    • Cuboid shape (W x H x D): 40 mm x 40 mm x 121 mm
    • Electrical wiring: AC/DC 2-wire
    • Output function: NC or NO
    • Connection type: Terminal connection with M20 gland
    Details
    Compare now
    Piece
TOP