- Home
- Industries
- Machine tools
- Cutting machine tools
- Automated machining center (Powertrain Machining)
- Machining center
- Hazardous point protection on loading doors
- Home
- Industries
- Machine tools
- Cutting machine tools
- Automated machining center (Powertrain Machining)
- Machining center
- Hazardous point protection on loading doors
Hazardous point protection on loading doors
To reduce automation complexity, workers can load interlinked CNC machine tools manually. To do this, they feed the workpieces into the machining area using a sliding table. A deTec4 Core safety light curtain safeguards against intrusions. An S300 Mini safety laser scanner can be used as an alternative, which simplifies installation and commissioning. Thanks to warning and protective fields, which can be flexibly configured, the safety device can be adapted to the opening in question. The S300 Mini safety laser scanner can also be attached underneath the roller conveyor to protect the hazardous area from below.
-
Following product families can be usedEconomical yet reliable
- Ultra-compact design
- 1 m, 2 m, or 3 m protective field range
- 270° scan angle
- 1 field set
- Selectable resolution for hand, leg or body detection
- Contour as reference for vertical applications
- Integrated external device monitoring (EDM)
- Easy-to-configure fields and functions
-
Following products can be usedSafety light curtainsdeTec
- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 450 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 750 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 900 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 600 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,050 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,350 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,950 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,200 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,500 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,800 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,650 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 2,100 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 300 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 300 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 600 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 900 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 450 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,200 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,350 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,050 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 750 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,500 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,650 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,800 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,950 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 2,100 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 450 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 600 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 900 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,050 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 750 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,350 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,200 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,500 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,800 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,650 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 2,100 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 450 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 300 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 300 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,950 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 750 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 600 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,050 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 900 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,350 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,200 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,650 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,500 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 2,100 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,950 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,800 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 2,100 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 450 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 300 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 600 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,050 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,500 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 750 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,200 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 900 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,350 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,650 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,800 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 600 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,950 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 450 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 750 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,350 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,050 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 900 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 300 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,200 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,650 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,500 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 2,100 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,950 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,800 mm
- Safety level: Type 4, PL e, SIL3, SILCL3
- System connection: Male connector M12, 5-pin
- Enclosure rating: IP65, IP67
DetailsCompare now