Collision avoidance using ultrasonic sensors

SICK ultrasonic technology can be used to reliably detect objects in the vehicle path. In contrast to optical scanners, ultrasonic sensors detect objects regardless of their surface quality. With scanning ranges of up to 8 m, the sensors of the UM18 and UM30 product families are predestined for use in automated guided vehicles.

  • Following product families can be used
    • Reliable measurement, regardless of material color, transparency, gloss, or ambient light
    • Sensing ranges up to 1,300 mm
    • Short metal or plastic M18 housing from 42 mm in length
    • Straight or angled design
    • Immune to dirt, dust, humidity, and fog
    • Versatile interfaces including IO-Link available
    • Reliable measurement, regardless of material color, transparency, gloss, or ambient light
    • Sensing range up to 8,000 mm
    • Display enables fast and flexible sensor adjustment
    • Immune to dirt, dust, humidity, and fog
    • Versatile interfaces including IO-Link available
    • Adjustable sensitivity

Mobile robots:
Move into new dimensions

Robotics is on the move, whether it be in production, logistics or service. Sensor solutions for all variants of mobile robots

Find out more