- Home
- Industries
- Industrial vehicles
- Mobile platforms
- Automated guided vehicles
- Load handling
- Empty bay detection for different load carriers (2D)
- Home
- Industries
- Industrial vehicles
- Mobile platforms
- Automated guided vehicles
- Load handling
- Empty bay detection for different load carriers (2D)
Empty bay detection for different load carriers (2D)
The compact TiM1xx 2D LiDAR sensor is used for storage bay monitoring. The laser scanner scans the entire breadth of the storage bay with its two-dimensional scanning surface and detects load carriers of all shapes and sizes. Alternatively, the TiM5xx 2D LiDAR sensor determines the profile of the shelf front, using the 2D point cloud as a positioning aid.
-
Following products can be used2D LiDAR sensorsTiM
- Integrated application: Field evaluation
- Measurement principle: HDDM+
- Working range: 0.05 m ... 3 m
- Angular resolution: 1°
- Number of field sets: 1
- Enclosure rating: IP65
- Digital outputs: 2 (Push-pull)
- Connection type: 1 x 5-pin M12 male device connector (rotatable)
DetailsCompare now2D LiDAR sensorsTiM- Integrated application: Output of measurement data
- Measurement principle: HDDM+
- Working range: 0.05 m ... 4 m
- Angular resolution: 1°
- Enclosure rating: IP65
- Digital outputs: 1 (PNP, SYNC/device ready)
- Connection type: 1 x cable with 12-pin M12 male connector (0,3 m), 1 x Micro USB female connector, type B
DetailsCompare now2D LiDAR sensorsTiM- Integrated application: Output of measurement data
- Measurement principle: HDDM+
- Working range: 0.05 m ... 10 m
- Angular resolution: 1°
- Enclosure rating: IP67
- Digital outputs: 1 (PNP, SYNC/device ready)
- Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power/Synchronization output” 5-pin, M12 male connector, 1 x Micro USB female connector, type B
DetailsCompare now2D LiDAR sensorsTiM- Integrated application: Field evaluation
- Measurement principle: HDDM+
- Working range: 0.05 m ... 10 m
- Angular resolution: 1°
- Number of field sets: 1
- Enclosure rating: IP65
- Digital outputs: 2 (Push-pull)
- Connection type: 1 x 5-pin M12 male device connector (rotatable)
DetailsCompare now2D LiDAR sensorsTiM- Integrated application: Output of measurement data
- Measurement principle: HDDM+
- Working range: 0.05 m ... 10 m
- Angular resolution: 0.33°
- Enclosure rating: IP67
- Digital outputs: 1 (PNP, SYNC/device ready)
- Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power/Synchronization output” 5-pin, M12 male connector, 1 x Micro USB female connector, type B
DetailsCompare now2D LiDAR sensorsTiM- Integrated application: Output of measurement data
- Measurement principle: HDDM
- Working range: 0.05 m ... 10 m
- Angular resolution: 0.33°
- Enclosure rating: IP67
- Digital outputs: 1 (PNP, SYNC/device ready)
- Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power/Synchronization output” 5-pin, M12 male connector, 1 x Micro USB female connector, type B
DetailsCompare now2D LiDAR sensorsTiM- Integrated application: Output of measurement data
- Measurement principle: HDDM
- Working range: 0.05 m ... 25 m
- Angular resolution: 0.33°
- Enclosure rating: IP67
- Digital outputs: 1 (PNP, SYNC/device ready)
- Connection type: 1 x Micro USB female connector, type B, 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power/Synchronization output” 5-pin, M12 male connector
DetailsCompare now2D LiDAR sensorsTiM- Integrated application: Field evaluation
- Measurement principle: HDDM+
- Working range: 0.05 m ... 4 m
- Angular resolution: 1°
- Number of field sets: 16
- Enclosure rating: IP65
- Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
- Connection type: 1 x 15-pin D-sub HD male connector (0.9 m)
DetailsCompare now2D LiDAR sensorsTiM- Integrated application: Output of measurement data
- Measurement principle: HDDM+
- Working range: 0.05 m ... 25 m
- Angular resolution: 0.33°
- Enclosure rating: IP67
- Digital outputs: 1 (PNP, SYNC/device ready)
- Connection type: 1 x connection “Power/Synchronization output” 5-pin, M12 male connector, 1 x Micro USB female connector, type B, 1 x “Ethernet” connection, 4-pin M12 female connector
DetailsCompare now2D LiDAR sensorsTiM- Integrated application: Field evaluation
- Measurement principle: HDDM+
- Working range: 0.05 m ... 4 m
- Angular resolution: 1°
- Number of field sets: 16
- Enclosure rating: IP65
- Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
- Connection type: 1 x 15-pin D-sub HD male connector (0.9 m)
DetailsCompare now2D LiDAR sensorsTiM- Integrated application: Output of measurement data
- Measurement principle: HDDM
- Working range: 0.05 m ... 25 m
- Angular resolution: 0.33°
- Enclosure rating: IP67
- Digital outputs: 1 (PNP, SYNC/device ready)
- Connection type: 1 x “Power/Synchronization output” connection, 5-wire cable with open end (1 m), 1 x “Ethernet” connection, cable, with RJ45 male connector (1 m), 1 x Micro USB female connector, type B
DetailsCompare now2D LiDAR sensorsTiM- Integrated application: Field evaluation
- Measurement principle: HDDM+
- Working range: 0.05 m ... 4 m
- Angular resolution: 1°
- Number of field sets: 16
- Enclosure rating: IP65
- Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
- Connection type: Open wires (2.0 m)
DetailsCompare now2D LiDAR sensorsTiM- Integrated application: Field evaluation with flexible fields
- Measurement principle: HDDM+
- Working range: 0.05 m ... 4 m
- Angular resolution: 1°
- Number of field sets: 16
- Enclosure rating: IP65
- Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
- Connection type: 1 x M12 12-pin male connector (0.8 m)
DetailsCompare now2D LiDAR sensorsTiM- Integrated application: Field evaluation with flexible fields
- Measurement principle: HDDM+
- Working range: 0.05 m ... 4 m
- Angular resolution: 1°
- Number of field sets: 16
- Enclosure rating: IP65
- Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
- Connection type: 1 x M12 12-pin male connector (0.8 m)
DetailsCompare now2D LiDAR sensorsTiM- Integrated application: Field evaluation
- Measurement principle: HDDM+
- Working range: 0.05 m ... 4 m
- Angular resolution: 1°
- Number of field sets: 16
- Enclosure rating: IP65
- Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
- Connection type: 1 x M12 12-pin male connector (0.8 m)
DetailsCompare now2D LiDAR sensorsTiM- Integrated application: Field evaluation with flexible fields
- Measurement principle: HDDM+
- Working range: 0.05 m ... 4 m
- Angular resolution: 1°
- Number of field sets: 16
- Enclosure rating: IP65
- Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
- Connection type: 1 x 15-pin D-sub HD male connector (0.9 m)
DetailsCompare now2D LiDAR sensorsTiM- Integrated application: Field evaluation with flexible fields
- Measurement principle: HDDM+
- Working range: 0.05 m ... 10 m
- Angular resolution: 1°
- Number of field sets: 16
- Enclosure rating: IP67
- Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
- Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
DetailsCompare now2D LiDAR sensorsTiM- Integrated application: Field evaluation with flexible fields
- Measurement principle: HDDM+
- Working range: 0.05 m ... 4 m
- Angular resolution: 1°
- Number of field sets: 16
- Enclosure rating: IP65
- Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
- Connection type: Open wires (2.0 m)
DetailsCompare now2D LiDAR sensorsTiM- Integrated application: Field evaluation with flexible fields
- Measurement principle: HDDM+
- Working range: 0.05 m ... 10 m
- Angular resolution: 1°
- Number of field sets: 16
- Enclosure rating: IP67
- Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
- Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
DetailsCompare nowSafety laser scannersTiM-S- Integrated application: Protective field evaluation with flexible fields
- Measurement principle: HDDM
- Working range: 0.05 m ... 10 m, > 90% remission
- Angular resolution: 0.33°
- Number of field sets: 16
- Enclosure rating: IP67
- Digital outputs: 3 (PNP, to display a protective field violation, additional 1 x “Device Ready”)
- Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x Micro USB female connector, type B, 1 x connection “Power”, 12-pin, M12 male connector
DetailsCompare now2D LiDAR sensorsTiM- Integrated application: Field evaluation with flexible fields
- Measurement principle: HDDM+
- Working range: 0.05 m ... 10 m
- Angular resolution: 0.33°
- Number of field sets: 16
- Enclosure rating: IP67
- Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
- Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
DetailsCompare now2D LiDAR sensorsTiM- Integrated application: Field evaluation with flexible fields
- Measurement principle: HDDM+
- Working range: 0.05 m ... 10 m
- Angular resolution: 0.33°
- Number of field sets: 16
- Enclosure rating: IP67
- Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
- Connection type: 1 x connection “Power”, 12-pin, M12 male connector, 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x Micro USB female connector, type B
DetailsCompare now