Compact and wear-free – optical distance sensors for measuring forklift height

With the compact and precise DT50-2 Pro mid range distance sensor, the position of the fork on an automated forklift truck can be determined without making contact. Thanks to their patented HDDM time-of-flight technology, SICK’s optical distance sensors are extremely resistant to ambient conditions, such as ambient light and airborne particles.

  • Following product families can be used
    The new era in distance measurement
    • Measuring range up to 10 m on black targets and up to 30 m on white targets, compact dimensions
    • Output rate up to 3,000/s
    • Repeatability: 0.5 mm to 5 mm
    • Reliable, patented HDDM time-of-flight technology
    • Withstands extreme temperatures from –40 °C to +65 °C thanks to rugged metal housing
    • Shape comparison integrated in sensor
    • IO-Link, analog and digital output
    • Display with intuitive operation and easy-teach option
    • Enclosure rating IP 65 and IP 67