- Home
- Industries
- Handling and assembly technology
- Small part assembly: Example of pre-assembly involving an optics module
- Depalletizing and infeed of printed circuit boards
- Protrusion monitoring on the tray stack
- Home
- Industries
- Handling and assembly technology
- Small part assembly: Example of pre-assembly involving an optics module
- Depalletizing and infeed of printed circuit boards
- Protrusion monitoring on the tray stack
Protrusion monitoring on the tray stack
Four W4-3 photoelectric retro-reflective sensors embedded in the floor check the tray stack for protrusions and tilted trays. Two additional photoelectric retro-reflective sensors detect any workpieces protruding past the front or back of the pallet in the direction of feed. Photoelectric retro-reflective sensors with IO-Link are especially well suited for this task. Their internal microcontroller delivers optimal processing of the detection sequence with maximum frequency, thereby eliminating the need for time-consuming signal processing. W4-3 photoelectric retro-reflective sensors offer impressive performance thanks to a light spot that is highly visible, small and precise. This feature allows the sensors to "see through” covers and gaps between belts during operation. To prevent a collision, an additional photoelectric proximity sensor monitors the tray stack height as the stack is moved into the pallet handling machine.
-
Following products can be used
- Sensing range max.: 4 mm ... 150 mm
- Sensor principle: Photoelectric proximity sensor
- Detection principle: Background suppression
- Switching output: PNP
- Connection type: Cable with connector RJ10, 4-pin 1,371 mm
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 4 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Cable with connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task, Diagnosis
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 5 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Efficient communication, Diagnosis, Enhanced Sensing (base logics), Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 5 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Efficient communication, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Diagnosis, Smart Task, Efficient communication, Enhanced Sensing (base logics)
- Special features: Pin2 pre-setting (MF): teach-in via cable
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Efficient communication, Smart Task
- Special features: Pin2 pre-setting (MF): teach-in via cable
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Efficient communication, Enhanced Sensing (base logics), Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task, Diagnosis
- Special features: Sensing range: preset 105 mm
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task, Diagnosis
- Special features: Pin2 pre-setting (MF): teach-in via cable
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 100 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: None
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
- Special features: Sensing range pre-set: 100 mm
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
- Special features: Pin2 pre-setting (MF): not active
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 200 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Efficient communication, Smart Task
- Special features: On delay pre-set: 200 ms
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Smart Task, Efficient communication, Enhanced Sensing (base logics), Diagnosis
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Efficient communication, Smart Task
- Special features: Sensing range: preset 105 mm
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Efficient communication, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task, Diagnosis
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Cable
- Smart Sensor: Smart Task, Efficient communication, Enhanced Sensing (base logics)
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
- Special features: Sensing range pre-set: 140 mm, Teach-Turn adjustment deactivated
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin, 182 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin, 182 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Efficient communication, Enhanced Sensing (base logics), Smart Task, Diagnosis
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with special connector, 115 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
- Special features: Pin2 pre-setting (MF): teach-in via cable
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 80 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: None
- Special features: Fixed sensing range 80 mm
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 3-wire, 5 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 100 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: Fixed sensing range 100 mm
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, with knurled nuts, 340 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 47 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Visible red light
- Adjustment: None
- Special features: Fixed sensing range 48 mm
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 6 mm / 250 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Infrared light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with special connector, 1,015 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 6 mm / 250 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin, 110 mm
- Type of light: Infrared light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 6 mm / 250 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin, 110 mm
- Type of light: Infrared light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Efficient communication, Enhanced Sensing (base logics), Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 6 mm / 250 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Infrared light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task, Diagnosis
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 6 mm / 250 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 4-pin, with knurled nuts, 220 mm
- Type of light: Infrared light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 6 mm / 250 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Infrared light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 6 mm / 250 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Infrared light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 6 mm / 250 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Infrared light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 6 mm / 250 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Infrared light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Efficient communication, Diagnosis, Enhanced Sensing (base logics), Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 150 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 150 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Efficient communication, Diagnosis, Enhanced Sensing (base logics), Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 150 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 150 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 150 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 150 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, with knurled nuts, 338 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task, Diagnosis
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task, Diagnosis
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 4-pin, with knurled nuts, 115 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Smart Task, Efficient communication
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, with knurled nuts, 340 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 100 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Efficient communication, Enhanced Sensing (base logics), Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 56 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: Sensing range preset: 56 mm
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 100 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 100 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Efficient communication, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 100 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 100 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Smart Task, Diagnosis, Efficient communication
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 100 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 100 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Efficient communication, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 3 mm / 25 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: MultiPulse: sensor with self-monitoring, fixed sensing range 3 ... 25 mm
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 30 mm / 100 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: MultiPulse: sensor with self-monitoring, fixed sensing range 30 ... 100 mm
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
- Special features: MultiPulse: sensor with self-monitoring, Sensing range: preset 120 mm
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 28 mm / 165 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: MultiPulse: sensor with self-monitoring, fixed sensing range 28 … 165 mm
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 30 mm / 150 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: MultiPulse: sensor with self-monitoring, fixed sensing range 30 ... 150 mm
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 28 mm / 165 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: MultiPulse: sensor with self-monitoring, fixed sensing range 28 … 165 mm
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, with knurled nuts, 338 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
- Special features: MultiPulse: sensor with self-monitoring
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 28 mm / 165 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, with knurled nuts, 318 mm
- Type of light: Visible red light
- Adjustment: None
- Special features: MultiPulse: sensor with self-monitoring
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 2 mm / 50 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 150 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, with knurled nuts, 338 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
- Special features: MultiPulse: sensor with self-monitoring
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 2 mm / 50 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Efficient communication, Enhanced Sensing (base logics), Smart Task, Diagnosis
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 150 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, with knurled nuts, 338 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
- Special features: MultiPulse: sensor with self-monitoring
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 2 mm / 50 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Efficient communication, Enhanced Sensing (base logics), Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 2 mm / 50 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 2 mm / 50 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin, 182 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Efficient communication, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 2 mm / 50 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 2 mm / 50 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin, 182 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task, Diagnosis
- Special features: Pin2 pre-setting (MF): not active
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 2 mm / 50 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Cable
- Smart Sensor: Efficient communication, Smart Task, Enhanced Sensing (base logics)
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 2 mm / 50 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, with knurled nuts, 115 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 2 mm / 50 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 2 mm / 50 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, with knurled nuts, 340 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 2 mm / 50 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 2 mm / 50 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 22 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 3-wire, 3 m
- Type of light: Visible red light
- Adjustment: None
- Special features: Sensing range preset: 22 mm
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 2 mm / 50 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 2 mm / 22 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 2 mm / 50 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 mm / 100 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Efficient communication, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 2 mm / 50 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 mm / 100 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Efficient communication, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 mm / 100 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 mm / 100 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Smart Task, Efficient communication, Diagnosis
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 mm / 100 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Efficient communication, Enhanced Sensing (base logics), Smart Task, Diagnosis
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 mm / 100 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 mm / 100 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 mm / 100 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 mm / 100 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task, Diagnosis
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 mm / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 mm / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task, Diagnosis
- Special features: ON delay pre-set: 50 ms
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 mm / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
- Special features: Pin2 pre-setting (MF): teach-in via cable
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 mm / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Efficient communication, Smart Task
- Special features: Pin2 pre-setting (MF): teach-in via cable
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 mm / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Efficient communication, Enhanced Sensing (base logics), Diagnosis, Smart Task
- Special features: Pin2 pre-setting (MF): teach-in via cable
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 mm / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Smart Task, Diagnosis, Efficient communication
- Special features: Pin2 pre-setting (MF): not active
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 mm / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task, Diagnosis
- Special features: Pin2 pre-setting (MF): not active
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
- Special features: Pin2 pre-setting (MF): alarm output
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Smart Task, Efficient communication
- Special features: Pin2 pre-setting (MF): alarm output
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Efficient communication, Enhanced Sensing (base logics), Smart Task
- Special features: Pin2 pre-setting (MF): alarm output
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
- Special features: Pin2 pre-setting (MF): alarm output
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable with M8 male connector, 4-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Efficient communication, Enhanced Sensing (base logics), Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 mm / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable with M12 male connector, 4-pin, 182 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task, Diagnosis
- Special features: Pin2 pre-setting (MF): not active
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 3-wire, 5 m
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 15 mm / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 mm / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable with M8 male connector, 4-pin, 110 mm
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable with M12 male connector, 4-pin, 182 mm
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable with M12 male connector, 4-pin, 182 mm
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 4.5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable with special connector, 225 mm
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 10 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 10 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Cable with M8 male connector, 4-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 10 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 10 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Cable with M12 male connector, 4-pin, 182 mm
- Type of light: Visible red light
- Adjustment: Cable
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Efficient communication, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 10 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 10 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 10 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Cable, 3-wire, 5 m
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 10 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 10 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 1.5 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Cable
- Special features: Reduced sensitivity
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 10 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 10 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 2 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: Vertical slotted diaphragm
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 2 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Visible red light
- Adjustment: None
- Special features: Vertical slotted diaphragm
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 2 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Visible red light
- Adjustment: None
- Special features: Line-shaped light spot
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 10 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Infrared light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 0 m / 10 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable with connector M8, 3-pin, 338 m
- Type of light: Infrared light
- Adjustment: None
DetailsCompare now