Positioning tray stacks

The tray stacks must be precisely positioned on the belt conveyor to allow a gripping arm to supply or remove trays. This task is handled by the CQ4 capacitive proximity sensor. With its small sensing range and compact form, the sensor can be integrated in the direct vicinity of the process, even where little space is available. The capacitative sensor technology enables a material-independent and safe detection of trays, no matter what object properties they have.

  • Following products can be used
    Capacitive proximity sensors
    CQ
    • Sensing range Sn: 1 mm ... 8 mm, 1 mm ... 6 mm
    • Installation type: Non-flush, flush
    • Electrical wiring: DC 3-wire
    • Connection type: Cable, 3-wire
    • Switching output: PNP
    • Output function: NO
    Details
    Compare now
    Piece
    Capacitive proximity sensors
    CQ
    • Sensing range Sn: 1 mm ... 8 mm, 1 mm ... 6 mm
    • Installation type: Non-flush, flush
    • Electrical wiring: DC 3-wire
    • Connection type: Cable, 3-wire
    • Switching output: NPN
    • Output function: NO
    Details
    Compare now
    Piece
    Capacitive proximity sensors
    CQ
    • Sensing range Sn: 1 mm ... 6 mm, 1 mm ... 8 mm
    • Installation type: Non-flush, flush
    • Electrical wiring: DC 3-wire
    • Connection type: Connector M8, 3-pin
    • Switching output: PNP
    • Output function: NO
    Details
    Compare now
    Piece
    Capacitive proximity sensors
    CQ
    • Sensing range Sn: 1 mm ... 8 mm, 1 mm ... 6 mm
    • Installation type: Non-flush, flush
    • Electrical wiring: DC 3-wire
    • Connection type: Cable, 3-wire
    • Switching output: PNP
    • Output function: NC
    Details
    Compare now
    Piece
    Capacitive proximity sensors
    CQ
    • Sensing range Sn: 1 mm ... 8 mm, 1 mm ... 6 mm
    • Installation type: Non-flush, flush
    • Electrical wiring: DC 3-wire
    • Connection type: Cable, 3-wire
    • Switching output: NPN
    • Output function: NC
    Details
    Compare now
    Piece
    Capacitive proximity sensors
    CQ
    • Sensing range Sn: 1 mm ... 8 mm, 1 mm ... 6 mm
    • Installation type: Non-flush, flush
    • Electrical wiring: DC 3-wire
    • Connection type: Connector M8, 3-pin
    • Switching output: PNP
    • Output function: NC
    Details
    Compare now
    Piece
    Capacitive proximity sensors
    CQ
    • Sensing range Sn: 1 mm ... 8 mm, 1 mm ... 6 mm
    • Installation type: Non-flush, flush
    • Electrical wiring: DC 3-wire
    • Connection type: Connector M8, 3-pin
    • Switching output: NPN
    • Output function: NC
    Details
    Compare now
    Piece
    Capacitive proximity sensors
    CQ
    • Sensing range Sn: 1 mm ... 6 mm, 1 mm ... 8 mm
    • Installation type: Non-flush, flush
    • Electrical wiring: DC 3-wire
    • Connection type: Connector M8, 3-pin
    • Switching output: NPN
    • Output function: NO
    Details
    Compare now
    Piece
    Capacitive proximity sensors
    CQ
    • Sensing range Sn: 1 mm ... 8 mm, 1 mm ... 6 mm
    • Installation type: Non-flush, flush
    • Electrical wiring: DC 3-wire
    • Connection type: Cable with connector M8, 3-pin
    • Switching output: PNP
    • Output function: NO
    Details
    Compare now
    Piece
    Capacitive proximity sensors
    CQ
    • Sensing range Sn: 1 mm ... 8 mm, 1 mm ... 6 mm
    • Installation type: Non-flush, flush
    • Electrical wiring: DC 3-wire
    • Connection type: Cable with connector M8, 3-pin
    • Switching output: NPN
    • Output function: NO
    Details
    Compare now
    Piece
    Capacitive proximity sensors
    CQ
    • Sensing range Sn: 1 mm ... 8 mm, 1 mm ... 6 mm
    • Installation type: Non-flush, flush
    • Electrical wiring: DC 3-wire
    • Connection type: Cable with connector M8, 3-pin
    • Switching output: NPN
    • Output function: NC
    Details
    Compare now
    Piece
    Capacitive proximity sensors
    CQ
    • Sensing range Sn: 1 mm ... 8 mm, 1 mm ... 6 mm
    • Installation type: Non-flush, flush
    • Electrical wiring: DC 3-wire
    • Connection type: Cable with connector M8, 3-pin
    • Switching output: PNP
    • Output function: NC
    Details
    Compare now
    Piece

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more