Advanced identification technology

Alongside the laser scanners of the CLV62x product family, the Lector 62x image-based code reader also belongs to the group of 4Dpro devices. These devices deliver reliable reading of 1D and 2D codes and output the results via serial interfaces, Ethernet or CAN. The built-in SMART intelligent code reconstruction technology identifies even partially covered or damaged codes. Additional bus interfaces are also optionally available via CDF connection modules.

  • Following product families can be used
    Perfect sight - in any light
    • High performance DPM decoder
    • Immune to ambient light
    • Powerful LEDs in red, blue, infrared
    • Extensive optical accessories such as polarizing filter or dome attachment
    • Setup wizard with auto focus, aiming laser, green feedback LED
    • Innovative data handling with sorting, filtering, and output formatting functions
    Easy fieldbus integration
    • Flexible mounting on all standard profiles
    • Flexible fieldbus connection for PROFIBUS DP, PROFINET and EtherCAT (type-dependent)
    • Encoding switch for setting bus address and operating mode (type-dependent)
    • LEDs for status and diagnostics
    • Plug-in electrical connections
    • Integrated parameter memory for connected sensors
    • Compact and flexible
    Powerful scanner – flexible use
    • CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP available on board, no additional gateway needed (depending on variant)
    • SMART620 code reconstruction technology
    • Flexible sorting, filtering, and logical functions
    • Advanced, easy-to-use SOPAS configuration software
    • High scanning frequency of up to 1,200 Hz
    • Small housing
    • Advanced remote diagnostics and network monitoring capabilities available over Ethernet
    • IP 65 or IP 69K rated (depending on type)

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more