- Home
- Industries
- Handling and assembly technology
- Small part assembly: Example of pre-assembly involving an optics module
- Depalletizing and infeed of printed circuit boards
- Access protection with muting on belt conveyors
- Home
- Industries
- Handling and assembly technology
- Small part assembly: Example of pre-assembly involving an optics module
- Depalletizing and infeed of printed circuit boards
- Access protection with muting on belt conveyors
Access protection with muting on belt conveyors
Tray stacks are automatically fed to the pallet handling machine using the (dual) belt conveyor. During this process, a miniTwin safety light curtain reliably secures access to the conveying line. The benefits of the miniTwin are its lack of blind zones and the various different brackets that allow quick and easy mounting. The muting function is used during the interaction between the light curtain and Flexi Soft safety controller in order to properly differentiate between people and materials. Four muting sensors allow flexible setup for inlet and exit monitoring.
-
Following product families can be usedThe software-programmable safety controller
- Safety controller with modular hardware platform
- Configuration saved in the system plug
- Safe controller networking with Flexi Line
- Safe series connection with Flexi Loop
- Safe drive monitoring
- Safe analog value monitoring
- Flexi Soft Designer license-free configuration software
-- Twin sticks: sender and receiver in a compact housing
- Different protective field heights, graduated to 60 mm each
- Diagnostics through protective field visualization
- Commissioning and alignment by means of color LEDs, configuration without software
- Cascading possible
- Application-specific brackets
-
Following products can be usedPhotoelectric sensorsW4
- Sensing range max.: 4 mm ... 180 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 180 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 180 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 180 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 180 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 180 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 180 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 180 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: The difference to the standard device is that WTB4S-3K2261 #1047804 has a swapped complementary output: Q/ and Q instead of the usual Q and Q/
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 180 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 180 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 180 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 180 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 180 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 150 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 180 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 150 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 150 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 150 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 500 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 100 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: Fixed sensing range
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Cable
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Special features: 1.2 ms one-shot output
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 280 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 180 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Teach-in button
- Smart Sensor: Enhanced Sensing (Time measurement + debouncing), Efficient communication, Smart Task
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 180 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Teach-in button
- Smart Sensor: Efficient communication, Enhanced Sensing (timestamp + debouncing), Smart Task
Please note: The timestamp function can only be used with the IO-Link Master from B&R (model X20(c)DS438A)DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Teach-in button
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 8 mm ... 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Teach-in button
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
- Special features: Printed front screen for increased blind zone
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 180 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Teach-in button
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
- Special features: Parameter (pre-setting), Deactivation delay, 30 ms, Inverter 1 = activated, Pin 2 = deactivated
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 180 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Teach-in button
- Smart Sensor: Enhanced Sensing (Object and gap monitoring), Efficient communication, Smart Task
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 180 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin, 150 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Teach-in button
- Smart Sensor: Enhanced Sensing (base logics), Smart Task, Efficient communication
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 280 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Teach-in button
- Special features: Sensing range: preset 104 mm
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 180 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Teach-in button
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 150 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 100 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 3 mm ... 280 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
- Special features: Small light spot diameter of 2 mm at distance of 100 mm
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 3 mm ... 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: Sensing range: preset 120 mm
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 4 mm ... 100 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 30 mm ... 100 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2.5 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 3 mm ... 100 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Printed mask on front lens
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 4 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 4 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 4 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 4 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 4 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 4 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 4 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable with connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 4 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: Off delay 16 ms
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 4 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable with connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 4 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable with connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 4 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 4 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable with M12 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable with connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Teach-in button
- Smart Sensor: Efficient communication, Enhanced Sensing (base logics), Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable with connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable with connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Teach-in button
- Smart Sensor: Enhanced Sensing (Time measurement + debouncing), Efficient communication, Smart Task, Diagnosis
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Teach-in button
- Smart Sensor: Efficient communication, Enhanced Sensing (Counter + debouncing), Diagnosis, Smart Task
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Teach-in button
- Smart Sensor: Enhanced Sensing (timestamp + debouncing), Efficient communication, Diagnosis, Smart Task
Please note: The timestamp function can only be used with the IO-Link Master from B&R (model X20(c)DS438A)DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Teach-in button
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Smart Task, Efficient communication
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 5 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 5 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 5 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 5 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 5 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 5 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 5 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 5 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 5 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Cable with connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 5 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Cable with M12 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 2 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
- Special features: Pinhole Ø 2 mm on front screen
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 5 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 5 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Cable
- Smart Sensor: Enhanced Sensing (Time measurement + debouncing), Smart Task, Efficient communication, Diagnosis
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 5 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
- Special features: Parameter presettings: 200 ms on delay on QL1
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 5 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Cable
- Smart Sensor: Diagnosis, Enhanced Sensing (timestamp + debouncing), Efficient communication, Smart Task
Please note: The timestamp function can only be used with the IO-Link Master from B&R (model X20(c)DS438A)DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task, Diagnosis
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 5 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Efficient communication, Diagnosis, Enhanced Sensing (base logics), Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 5 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Efficient communication, Enhanced Sensing (base logics), Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task, Diagnosis
- Special features: Pin2 pre-setting (MF): teach-in via cable
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Efficient communication, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Efficient communication, Smart Task
- Special features: Pin2 pre-setting (MF): teach-in via cable
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task, Diagnosis
- Special features: Sensing range: preset 105 mm
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
- Special features: Pin2 pre-setting (MF): not active
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Diagnosis, Smart Task, Efficient communication, Enhanced Sensing (base logics)
- Special features: Pin2 pre-setting (MF): teach-in via cable
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 200 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Efficient communication, Smart Task
- Special features: On delay pre-set: 200 ms
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 100 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: None
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
- Special features: Sensing range pre-set: 100 mm
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Efficient communication, Smart Task
- Special features: Sensing range: preset 105 mm
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Cable
- Smart Sensor: Smart Task, Efficient communication, Enhanced Sensing (base logics)
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task, Diagnosis
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Smart Task, Efficient communication, Enhanced Sensing (base logics), Diagnosis
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Efficient communication, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with special connector, 115 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
- Special features: Pin2 pre-setting (MF): teach-in via cable
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin, 182 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 3-wire, 5 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
- Special features: Sensing range pre-set: 140 mm, Teach-Turn adjustment deactivated
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin, 182 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Efficient communication, Enhanced Sensing (base logics), Smart Task, Diagnosis
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 80 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: None
- Special features: Fixed sensing range 80 mm
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 100 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: Fixed sensing range 100 mm
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, with knurled nuts, 340 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 47 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Visible red light
- Adjustment: None
- Special features: Fixed sensing range 48 mm
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 6 mm / 250 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Infrared light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with special connector, 1,015 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 6 mm / 250 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin, 110 mm
- Type of light: Infrared light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Efficient communication, Enhanced Sensing (base logics), Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 6 mm / 250 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin, 110 mm
- Type of light: Infrared light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 6 mm / 250 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Infrared light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task, Diagnosis
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 6 mm / 250 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Infrared light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 6 mm / 250 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 4-pin, with knurled nuts, 220 mm
- Type of light: Infrared light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 6 mm / 250 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Infrared light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 6 mm / 250 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Infrared light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 6 mm / 250 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Infrared light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 220 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Efficient communication, Diagnosis, Enhanced Sensing (base logics), Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 150 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 150 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Efficient communication, Diagnosis, Enhanced Sensing (base logics), Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 150 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 150 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 150 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, with knurled nuts, 338 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 150 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task, Diagnosis
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task, Diagnosis
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 4-pin, with knurled nuts, 115 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Smart Task, Efficient communication
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, with knurled nuts, 340 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 7 mm / 120 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 100 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 100 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
- Smart Sensor: Efficient communication, Enhanced Sensing (base logics), Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 56 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: Sensing range preset: 56 mm
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 100 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin, 110 mm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, cable, Teach-Turn adjustment
DetailsCompare nowPhotoelectric sensorsW4- Sensing range min. / max.: 4 mm / 100 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Efficient communication, Smart Task