Determination of the rolling velocity of packaging material

The actual speed is a significant parameter for the precise control of a system such as a code printer. The DBV50 Core measuring wheel encoder measures the exact speed of the packaging film. With its high resolution of up to 2,500 pulses per rotation, it supplies the system with precise speed signals.

  • Following product families can be used
    • Axis distance: 63.5 mm
    • Measuring wheel circumference: 200 mm
    • Resolution: 0.08 mm per pulse, 12.5 pulses per mm
    • Max. spring travel: 14 mm, mechanically limited, max. spring force: 21 N
    • Encoder rotation in 30° increments
    • The encoder can be mounted on both spring arm sides, wheel support from top and bottom
    • Adjustable spring pretension