Contact
Feedback

Collision protection for automated guided carts implemented easily and at low cost

If an automated guided cart collides with protruding machine parts, major property damage results and the production line is stopped. 2D LiDAR sensors from the TiM series make the control of automated guided carts for preventing such collisions easy and cost-effective.

  • Following product families can be used
    Sensor for area monitoring: small, simple, cost-effective
    • Small, simple, and cost-effective sensor for area monitoring
    • Monitoring of an area of up to 15.7 m²
    • Low weight of just 90 g
    • Field evaluation using integrated software algorithms
    • Low power consumption of typically 2.2 W
    • Configuration and cloning using IO-Link
    • Industrial design
    The safe and reliable detection solution
    • Incredibly compact, light, and economical sensor
    • Field evaluation using intelligent software algorithms
    • Configuration interface accessible from the side
      when the device is mounted
    • Low power consumption (typically 4 W)
    • TiM3xxS only: Certified to Machinery Directive 2006/42/EG and DIN EN ISO 13849-1:2015

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more

TOP