Contact
Feedback

Protecting the facades of logistics centers

2D LiDAR sensors usually monitor facades vertically. Any surrounding contours can act as reference points. The sensor triggers an alarm in the event of deviations from this contour or if anyone enters the monitored area. It is, for the most part, not sensitive to ambient influences. The false alarm rate is therefore very low.

  • Following product families can be used
    Product family LMS1000
    Lightning-fast measurement – in record time!
    • Efficient sensor with integrated high-speed evaluation
    • High weather resistance and reliability through HDDM+ with multi-echo technology
    • Field evaluation and measured data in one sensor
    • Easy configuration, with the ability to adapt to a changing environment
    • Convenient and simple diagnostics via web server
    Product family LMS1xx
    Compact and economical, even in harsh environments
    • Efficient and cost-effective 2D LiDAR sensors for measuring ranges of up to 50 m
    • Outstanding performance whatever the weather, thanks to multi-echo technology and intelligent algorithms
    • Rugged, compact housing with enclosure rating up to IP 67, integrated heating, and a temperature range of –40 °C to +60 °C
    • Variants for security applications with relay outputs and VdS certification available
    • Measurement data output via Ethernet interface in real time
    • Number of digital outputs can be expanded via external CAN modules
    Product family LMS5xx
    Reliable and precise, even over long distances
    • Powerful, efficient 2D LiDAR sensor for measuring ranges up to 80 m
    • Excellent performance even under unfavorable weather conditions due to multi-echo technology
    • Compact housing up to enclosure rating IP 67 and integrated heating for outdoor devices
    • Low power consumption
    • Quick signal processing
    • Several inputs and outputs
    • Synchronization of several sensors possible
  • Following products can be used
    1096807
    TiM7xx
    2D LiDAR sensors
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields, output of measurement data
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 25 m
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    • Details
    • Compare now
    1071399
    TiM3xx
    2D LiDAR sensors
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 10 m
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    • Details
    • Compare now
    1080182
    TiM3xx
    2D LiDAR sensors
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 10 m
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    • Details
    • Compare now
TOP