Contact
Feedback

Preventing tailgating at sliding gates

Using slow-closing sliding gates to regulate entry allows a car to follow directly behind another and travel onto the premises without permission. The 2D laser scanner differentiates between one and two vehicles using extensive, continuous horizontal scanning and by doing so, prevents tailgating.

  • Following product families can be used
    Product family LMS1000
    Lightning-fast measurement – in record time!
    • Efficient sensor with integrated high-speed evaluation
    • High weather resistance and reliability through HDDM+ with multi-echo technology
    • Field evaluation and measured data in one sensor
    • Easy configuration, with the ability to adapt to a changing environment
    • Convenient and simple diagnostics via web server
  • Following products can be used
    1067299
    TiM3xx
    2D LiDAR sensors
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 10 m
    • Aperture angle: Horizontal (270°)
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Electrical connection: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    • Details
    • Compare now
    1071399
    TiM3xx
    2D LiDAR sensors
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 10 m
    • Aperture angle: Horizontal (270°)
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Electrical connection: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    • Details
    • Compare now
    1080182
    TiM3xx
    2D LiDAR sensors
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 10 m
    • Aperture angle: Horizontal (270°)
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Electrical connection: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    • Details
    • Compare now
    1080181
    TiM3xx
    2D LiDAR sensors
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 10 m
    • Aperture angle: Horizontal (270°)
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Electrical connection: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    • Details
    • Compare now
TOP