Contact
Feedback

Detecting objects in security door systems

Security door systems act as the transition point from secure to non-secure areas of an airport. They must therefore be monitored to ensure that there are no forbidden items or objects, such as weapons. Compact 2D laser scanners reliably detect such objects.

  • Following product families can be used
    Reliable detection with extremely thin design
    • Variable monitoring lengths from 120 mm to 1,400 mm (in 160 mm increments)
    • Operating range 7 m
    • Response time 18 ms
    • Resolution 45 mm to 25 mm
    • Order-picking with bright job LEDS on the sender and receiver sides
    • IP 65 protection class
    • Ambient light immunity up to 150,000 lux
    Sensor for area monitoring: small, simple, cost-effective
    • Small, simple, and cost-effective sensor for area monitoring
    • Monitoring of an area of up to 15.7 m²
    • Low weight of just 90 g
    • Field evaluation using integrated software algorithms
    • Low power consumption of typically 2.2 W
    • Configuration and cloning using IO-Link
    • Industrial design
    Complete measurement accuracy
    • Monitoring area of up to 1,470 m² with just one sensor
    • High ambient light tolerance due to HDDM technology
    • Rugged housing with up to an IP 67 enclosure rating
    • Low power consumption (typ. 4 W)
    • Compact design with a housing height of just 86 mm maximum
    • Integrated Ethernet interface
    • Long sensing range of up to max. 25 m
    • Industry-standard design and M12 male connector
  • Following products can be used
    2D LiDAR sensors
    TiM3xx
    • Application: Indoor
    • Integrated application: Field evaluation
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x M12 12-pin male connector (0.8 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM3xx
    • Application: Indoor
    • Integrated application: Field evaluation
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x 15-pin D-sub HD male connector (0.9 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM3xx
    • Application: Indoor
    • Integrated application: Field evaluation
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: Open wires (2.0 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM3xx
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 10 m
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM3xx
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 10 m
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM3xx
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 10 m
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM3xx
    • Application: Indoor
    • Integrated application: Field evaluation
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: 1 x 15-pin D-sub HD male connector (0.9 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM3xx
    • Application: Indoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x 15-pin D-sub HD male connector (0.9 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM3xx
    • Application: Indoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x M12 12-pin male connector (0.8 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM3xx
    • Application: Indoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: Open wires (2.0 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM3xx
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 10 m
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM3xx
    • Application: Indoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: 1 x M12 12-pin male connector (0.8 m)
    Details
    Compare now
    Piece
TOP