Contact
Feedback

Remote access protection with differentiation between people and material

The M4000 multiple light beam safety device detects when a person enters the hazardous area and stops the dangerous movement. The UE403 muting evaluation unit offers a remote muting solution with a variety of configurable features. The result is a flexible, highly-available and safe muting solution.

  • Following product families can be used
    Muting switching amplifier for M4000 Advanced
    • Connection of 2 to 4 muting sensors, external muting lamp, reset and override control switch, belt stop signal
    • Functions: Concurrence monitoring, monitoring of the total muting time, sensor gap monitoring, sensor testing, partial blanking, end of muting via the ESPE, integrated override
    Intelligent and efficient: connection of the muting signals directly on site
    • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
    • Sender/receiver in a single housing, scanning range up to 7.5 m
    • External device monitoring (EDM), restart interlock, application diagnostic output, SDL interface
    • Muting in combination with the UE403 muting switching amplifier
    • 7-segment display
    • Configuration and diagnostics via PC
    • Optional integrated: LED
    Intelligent and efficient: connection of the muting signals directly on site
    • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
    • Robust housing with three mounting grooves
    • Wide scanning range, up to 70 m
    • External device monitoring (EDM), restart interlock, application diagnostic output, SDL interface
    • Muting in combination with the UE403 muting switching amplifier
    • 7-segment display
    • Configuration and diagnostics via PC
    • Optional integration features: laser alignment aid, LED
    Safety Services from SICK – flexible and efficient portal protection
    • Intelligent protective field evaluation
    • Rugged, space-saving solution without muting sensors
    • PL d (EN ISO 13849)
    • Logic integration even into third-party controls, e.g. SIEMENS or Allen-Bradley
    • Engineering documentation with SICK VERIFIED SAFETY quality seal
    • Hardware, engineering, commissioning and documentation from a single source
TOP