2D foreign object detection on high-voltage batteries

When connecting the high-voltage battery (HVB) to the car body, a foreign object, e.g., a screw, can quickly puncture the battery cells of the HVB. This can in turn severely damage the battery cells, subsequently endangering people and causing damage to the system and car parts. Before connecting the car body and the HVB, the latter must therefore be inspected for foreign objects: Two industrial picoCam2 2D streaming cameras check the surface of the HVB for objects. A Sensor Integration Machine (SIM) compares the streamed images to a reference image to identify foreign objects. This solution for foreign object detection is ideal for the simple surfaces on smaller high-voltage batteries, e.g., the kind installed in hybrid vehicles.

  • Following product families can be used
    • Ultra-compact housing
    • Power over Ethernet (PoE)
    • Wide-range voltage supply 12 V DC ... 24 V DC
    • Screw-fit RJ45 GigE interface
    • Screw-fit Hirose plug connector for the voltage supply and digital inputs and outputs
    • Color and monochrome variants
    • Connection for c-mount lenses
  • Following products can be used
    Sensor Integration Machine
    SIM4x00
    • Sub product family: SIM4000
    • Supported products: 2D and 3D vision sensors, incremental and absolute encoders, GigE Vision cameras, Image-based code readers, Fixed mount bar code scanners, RFID read/write device, 2D and 3D LiDAR sensors, displacement measurement sensors, Photoelectric sensors
    • Further functions: HALCON13 (image processing library), JPEG compression, rectification, image stitching
    • Connections: I/O, Power main and CAN, Incremental, serial, Fieldbus, CAN, S1-S4, IO-Link Master, S5-S8, GigE Ethernet with POE, Ethernet 10GigE
    • Enclosure rating: IP65
    Please note: You can find additional information on the device and firmware releases in the SICK Support Portal. A complete overview of the connecting cables for SIMxxxx is also available in the Support Portal. You must register before logging in.
    Details
    Compare now
    Piece
    To the SICK Support Portal Overview connecting cables
    SIM2x00
    • Sub product family: SIM2500
    • Product category: Programmable devices
    • Supported products: 2D and 3D cameras from SICK or based on the GigE machine vision standard, 2D and 3D LiDAR sensors, Image-based code readers, Bar code scanners, RFID read/write device, displacement measurement sensors, incremental and absolute encoders, Photoelectric sensors
    • Processor: 8-core ARM Cortex-A72 CPU with NEON accelerator, FPGA co-processor for image (pre-)processing
    • Toolkit: SICK algorithm API, HALCON (image processing library)
    • Further functions: FPGA for I/O handling, Dedicated fieldbus controller
    • Connections: I/O, Power, SERIAL, INC, Fieldbus, CAN, SENSOR S1-S4, SENSOR S5-S6, Ethernet with PoE, USB
    • Enclosure rating: IP65
    • Generation: Second generation
    Please note: You can find additional information on the device and firmware releases in the SICK Support Portal. A complete overview of the connecting cables for SIMxxxx is also available in the Support Portal. You must register before logging in.
    Details
    Compare now
    Piece
    Overview connecting cables To the SICK Support Portal