Contact
Feedback

Protection for the handling robot

Handling robots work at high speeds. In the past, it was necessary to use tall protective enclosures for these robots as a means of personal protection. The V300 safety camera system at the top, permits the accessibilty to the point of operation, for easier replenishment and maintenance work. The small machine size reduces freight costs when transporting the machine.

  • Following product families can be used
    Perfect protection with minimal space requirements
    • Type 3 (IEC 61496), SIL2 (IEC 61508), PL d (EN ISO 13849)
    • Protective field size from 0.4 m x 0.4 m to 1.5 m x 1.5 m
    • Resolution 20 mm, 24 mm, and 30 mm
    • One device only: integrated sender and receiver
    • Intuitive one-button operation
    • Automatic alignment
    • Synchronization of 2 systems
    • Restart/Reset, EDM integrated
TOP