Contact
Feedback

Monitoring the feeder clips

Fast and reliable monitoring of closed feeder clips at feeders is possible with only one WL27-3 Reflex Array compact photoelectric sensor. The 50-mm line detects any deviation from the correct position, thus preventing damage to the placement head and enhancing machine availability.

  • Following product families can be used
    The photoelectric sensor with the 2D light array: multifaceted and economical
    • RAY10: 25 mm-high light array, detects objects ≥ 5 mm
    • RAY26: 55 mm-high light array, three variants, detects objects ≥ 3 mm, ≥ 5 mm or ≥ 10 mm
    • Display for predictive maintenance on the sensor; transmits maintenance signals to the PLC via IO-Link
    • Conveyor belt suppression for RAY26
TOP