Contact
Feedback

Mobile identification of placement material

SICK's hand-held scanners demonstrate their strengths when equipping the feeder. Reconstruction algorithms reduce the manual input. Codes are identified fast with more than 500 scans per second. IDM hand-held scanners are available with Bluetooth or WLAN and have PS/2, USB or RS-232 interfaces.

  • Following product families can be used
    Convenient and secure identification of 2D codes
    • Identification of all current 1D, stacked, and 2D codes
    • Reliable, secure, and fast code reading
    • Compact design, light housing
    • Manual operation and hands-free operation in presentation mode
    • Corded and cordless variants available
    Versatility made easy – from high density to standard range codes
    • Reading distance up to 850 mm
    • Identifies all popular linear bar codes
    • Scan rate up to 500 scans/second
    • Withstands 24 drops from 1.8 m height
    • Highly visible scan line
    • IP 41 enclosure rating

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more

TOP