Contact
Feedback

Monitoring doors, gates, and windows

ELG or SLG automation light grids reliably monitor people entering through the large doors in airports, logistic centers, and other buildings. G10 photoelectric sensors are more suitable for smaller doors, while LMS5xx 2D LiDAR sensors with weather hoods are used for large areas.

  • Following product families can be used
    Product family G10
    Powerful detection, smart installation - down to the last detail
    • Long sensing ranges: 1,200 mm with background suppression; 15 m on PL80A reflector
    • PinPoint LED with bright and precise light spot
    • Small housing design
    • 10 … 30 VDC or 24 … 240 VAC/VDC power supply with PNP/NPN or relay output
    • Rugged sensor housing with metal-reinforced holes for assembly
    • Q-Lock assembly system for mounting the sensor within a few seconds
    Product family SLG
    Reliable detection with extremely thin design
    • Variable monitoring lengths from 120 mm to 1,400 mm (in 160 mm increments)
    • Operating range 7 m
    • Response time 18 ms
    • Resolution 45 mm to 25 mm
    • Order-picking with bright job LEDS on the sender and receiver sides
    • IP 65 protection class
    • Ambient light immunity up to 150,000 lux
    Product family LMS5xx
    Reliable and precise, even over long distances
    • Powerful, efficient 2D LiDAR sensor for measuring ranges up to 80 m
    • Excellent performance even under unfavorable weather conditions due to multi-echo technology
    • Compact housing up to enclosure rating IP 67 and integrated heating for outdoor devices
    • Low power consumption
    • Quick signal processing
    • Several inputs and outputs
    • Synchronization of several sensors possible
    Product family ELG
    The sturdy light grid for many standard applications
    • Up to 128 beams
    • Different beam resolutions 10 mm, 30 mm and 60 mm
    • High operating reserve for scanning ranges up to 12 m
    • Potentiometer for sensitivity adjustment
    • Ambient light immunity up to 150,000 lux
    • Tough aluminum housing
    • PNP/NPN, relay output and a test input
    • Optical synchronization
TOP