Protection of service robots at airports

Autonomously moving service robots are increasingly be used to greet and advise passengers at airport terminals. The TiM7xxS 2D LiDAR sensor is ideally suited for the free navigation of service robots at airports, in particular to protect against the associated minor risks. Equipped with measurement data streaming and protective field evaluation, the sensor makes non-contact person and object detection possible. As a result, the robots are continuously available, can dynamically respond to changes, and flexibly adjust their route based on their surroundings.

  • Following products can be used
    Safety laser scanners
    TiM-S
    • Application: Indoor
    • Integrated application: Protective field evaluation with flexible fields, output of measurement data
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 25 m, > 90% remission
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Enclosure rating: IP67
    • Digital outputs: 3 (PNP, to display a protective field violation, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation with flexible fields, output of measurement data
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 25 m
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Enclosure rating: IP67
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B, 1 x “Ethernet” connection, 4-pin M12 female connector
    Details
    Compare now
    Piece
    Safety laser scanners
    TiM-S
    • Application: Indoor
    • Integrated application: Protective field evaluation with flexible fields, output of measurement data
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 25 m, > 90% remission
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Enclosure rating: IP67
    • Digital outputs: 3 (PNP, to display a protective field violation, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x Micro USB female connector, type B, 1 x connection “Power”, 12-pin, M12 male connector
    Details
    Compare now
    Piece

Mobile robots:
Move into new dimensions

Robotics is on the move, whether it be in production, logistics or service. Sensor solutions for all variants of mobile robots

Find out more