RFID
RFU62x / RFU620-101xx

RFU620-10100
1062599
Piece
Copy shortlink
    • Features
      VersionMid Range
      Product categoryRFID read/write device with integrated antenna
      Radio approval

      European Union 1)

      South Africa

      Serbia

      Frequency bandUHF (860 MHz ... 960 MHz)
      Carrier frequency865.7 MHz ... 867.5 MHz
      Output power0.25 W (ERP, 24 dBm)
      RFID standardEPCglobal UHF Class 1 Generation 2, ISO/IEC 18000-6 C
      ModulationPR-ASK
      Connection typeEthernet
      HeatingYes
      Read range≤ 2 m 2)
      AntennaIntegrated
      Transmitting powerAdjustable
      PolarizationCircular
      Axial ratioTyp. 2 dB
      Aperture angle100°
      Front-to-back ratio> 5 dB
      Further functionsDiagnosis, updatable firmware, freely programmable data output format, Heartbeat, triggering, SICK AppSpace functionalities can be enabled with the SD card accessory SDK6U-P00100 (for firmware ≥ 2.0.0)
      • 1) All member states of the European Union, EEA-EFTA states (Liechtenstein, Iceland, Norway), Switzerland, Turkey.
      • 2) Depending on transponder used and ambient conditions.
    • Mechanics/electronics
      Connection type

      1 x M12, 17-pin male connector, A-coded

      1 x M12, 4-pin female connector, D-coded

      1 x USB, 5-pin micro-B socket

      Supply voltage10 V DC ... 30 V DC 1)
      Power consumptionTyp. 8 W, with heating typ. 16 W
      Housing

      Aluminum die cast

      Plastic (PPS)

      Enclosure ratingIP67
      Protection classIII
      Weight780 g
      Dimensions (L x W x H)137 mm x 131 mm x 56 mm
      MTBF23 years 2)
      • 1) With heating 20 V DC ... 30 V DC.
      • 2) Operation at +50 °C.
    • Interfaces
      Ethernet✔ , TCP/IP, OPC UA
      RemarkCompanion Spec V1.0 from firmware 2.20
      FunctionHost, AUX
      Data transmission rate10/100 MBit/s
      PROFINET
      FunctionPROFINET Single Port, PROFINET Dual Port (optional via external connection module CDF600-2), Host
      Data transmission rate10/100 MBit/s
      EtherNet/IP™
      FunctionHost
      Data transmission rate10/100 MBit/s
      Serial✔ , RS-232, RS-422
      RemarkRS-422 only via 4-wire
      FunctionHost, AUX
      Data transmission rate0.3 kBaud ... 115.2 kBaud, AUX: 57.6 kBaud
      CAN
      RemarkCSN (SICK CAN Sensor Network)
      FunctionHost
      PROFIBUS DP
      Type of fieldbus integrationOptional over external fieldbus module CDF600-2
      FunctionHost
      CANopen
      FunctionHost
      EtherCAT®
      Type of fieldbus integrationOptional over external fieldbus module
      FunctionHost
      USB
      RemarkUSB 2.0
      FunctionAUX
      Digital inputs2 (physical, 2 additional logical inputs via optional CMC600 parameter memory in CDB620 / CDM420)
      Digital outputs2 (physical, 2 additional logical outputs via optional CMC600 parameter memory in CDB620 / CDM420)
      Optical indicators

      7 LEDs, multi-color (device status)

      4 RGB LED (Process feedback)

      Operator interfacesWeb server
      Configuration softwareSOPAS ET 1)
      Programming interfaceApplication-specific programming using the SICK AppStudio development environment
      Memory cardmicroSD memory card (parameter cloning, data storage)
      • 1) Another alternative is to generate your own configuration tools based on the SICK command language CoLa (e.g. in your own software or on PLC function blocks).
    • Ambient data
      Electromagnetic compatibility (EMC)EN 301489-3
      Vibration resistanceEN 60068-2-64:2008-02
      Shock resistanceEN 60068-2-27:2009-05
      Ambient operating temperature–40 °C ... +50 °C
      Storage temperature–40 °C ... +70 °C
      Permissible relative humidity90 %, Non-condensing
    • Classifications
      ECl@ss 5.027280401
      ECl@ss 5.1.427280401
      ECl@ss 6.027280401
      ECl@ss 6.227280401
      ECl@ss 7.027280401
      ECl@ss 8.027280401
      ECl@ss 8.127280401
      ECl@ss 9.027280401
      ECl@ss 10.027280401
      ECl@ss 11.027280401
      ETIM 6.0EC002998
      ETIM 7.0EC002998
      ETIM 8.0EC002998
      UNSPSC 16.090152161523

    Technical drawings

    RFU620-10100
    dimensional drawing RFU62x
    RFU620-10100
    Radiation pattern
    RFU620-10100
    Connection diagram PROFINET IO/RT
    RFU620-10100
    Connection diagram EtherCAT®
    RFU620-10100
    System construction
    RFU620-10100
    Overview SICK AppSpace
  • View: View Gallery View List Show all
    Hide all

4Dpro - The flexibility you need 

  • Standardized connectivity
  • Common user interface
  • Common set of accessories
Learn more