Fixed mount barcode scanners
CLV61x

Your Benefits

  • The right scanner variant of the CLV61x for each application
  • An optimized reading field for container identification on a conveyor belt, in combination with the intuitive SOPAS user interface, enables quick and easy integration into your conveyor system
  • Compact design enables installation even in applications with limited space
  • Less programming time required for the control system, since data can be transmitted to the control system in the desired format
  • Depending on the variant, CLV61x fixed mount barcode scanners can be used as multiplexers in any SICK CAN sensor network, so additional multiplexers are not required
  • The optional configuration cloning module in combination with the quick-release mounting bracket enables very fast replacement time in the event of a fault

Overview

The CLV61x product family consists of compact, powerful fixed mount barcode scanners. In order to offer the best solution for the application, different variants (CAN, fieldbus) are available. The CLV615 fieldbus variant was developed specifically for the requirements of intralogistics. Thanks to the optimized reading field for container identification on the conveyor belt, in combination with the intuitive SOPAS user interface, quick and easy integration into your conveyor system is possible. The optional connectors, e.g., CDF600-2, enable simple connection to your control system, as well as direct configuration from the control environment. Thanks to the optional parameterization cloning module, rapid scanner replacement is also possible in the event of a fault – without having to reconfigure via a laptop/PC.

At a glance
  • Optimized reading field for intralogistics applications
  • Available with SICK CAN sensor network
  • Configuration with SOPAS, the configuration tool for all new SICK products
  • Available in different versions (CAN, Fieldbus) for use in almost any application
  • Adjustable scanning frequency of up to 1000 scans per second
  • Compact design

 

4Dpro - The flexibility you need 

  • Standardized connectivity
  • Common user interface
  • Common set of accessories
Learn more

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Optical focusFixed focus
    Aperture angle≤ 50°
    Scanning frequency400 Hz ... 1,000 Hz
    Code resolution0.1 mm ... 1 mm
    Reading distance25 mm ... 365 mm
    Serial✔ , RS-232
    CAN
    PROFINET✔ , optional over external fieldbus module
    PROFIBUS DP✔ , optional over external fieldbus module
    EtherCAT®✔ , optional over external fieldbus module
    Weight265 g / 295 g
All technical data can be found accompanying the individual product

Downloads