Accessories
Further accessories
GSM antenna
6068463
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Antennas |
Description | GSM antenna with wireless, GSM and 3G bands and SMA male connector. Ideal for fixed and mobile end devices |
Frequency band | 824-960/1710-2170 MHz |
Polarization | Linear |
Electrical connection | SMA male RA or SMA male connector, straight |
Dimensions (W x H x L) | 8 mm x 76 mm (without plug) |
Classifications
ECl@ss 5.0 | 27279290 |
ECl@ss 5.1.4 | 27279290 |
ECl@ss 6.0 | 27279290 |
ECl@ss 6.2 | 27279290 |
ECl@ss 7.0 | 27279290 |
ECl@ss 8.0 | 27279290 |
ECl@ss 8.1 | 27279290 |
ECl@ss 9.0 | 27279090 |
ECl@ss 10.0 | 27279090 |
ECl@ss 11.0 | 27279090 |
ECl@ss 12.0 | 27279090 |
ETIM 5.0 | EC001195 |
ETIM 6.0 | EC001195 |
ETIM 7.0 | EC001195 |
ETIM 8.0 | EC001195 |
UNSPSC 16.0901 | 45121622 |
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.