Fork sensors
WFM
WFM36-28P521S03
6070062
Copy shortlink
-
Technical details
-
Downloads
-
Applications
-
Videos
-
Service and Support
-
Customs data
-
Features
Functional principle | Optical detection principle |
Dimensions (W x H x D) | 67.5 mm x 60.8 mm x 45.5 mm |
Housing design (light emission) | Fork shaped |
Fork width | 36 mm |
Fork depth | 28 mm |
Minimum detectable object (MDO) | 3.5 mm |
Light source | LED, red |
Adjustment | None |
Mechanics/electronics
Supply voltage | 10 V DC ... 30 V DC 1) |
Ripple | < 10 % 2) |
Current consumption | < 20 mA 3) |
Switching frequency | 4 kHz 4) |
Response time | 125 µs 5) |
Stability of response time | ± 15 µs |
Switching output | PNP |
Switching output (voltage) | PNP: HIGH = VS – ≤ 1.5 V / LOW = 0 V NPN: HIGH = approx. VS / LOW ≤ 1.5 V |
Switching mode | Dark switching |
Output current Imax. | 100 mA |
Initialization time | 140 ms |
Connection type | Cable with MOLEX-connector, 4-pin, 2 m |
Cable diameter | Ø 4 mm |
Protection class | III 6) |
Circuit protection | UV connections, reverse polarity protected Output Q short-circuit protected Interference pulse suppression |
Enclosure rating | IP67 |
Weight | Approx. 80 g ... 190 g 7) |
Housing material | Plastic |
Ambient data
Ambient operating temperature | –10 °C ... +60 °C 1) |
Ambient temperature, storage | –40 °C ... +80 °C |
Ambient light immunity | ≤ 10,000 lx |
Shock load | According to EN 60068-2-27 |
UL File No. | NRKH.E191603 & NRKH7.E191603 |
Classifications
ECl@ss 5.0 | 27270909 |
ECl@ss 5.1.4 | 27270909 |
ECl@ss 6.0 | 27270909 |
ECl@ss 6.2 | 27270909 |
ECl@ss 7.0 | 27270909 |
ECl@ss 8.0 | 27270909 |
ECl@ss 8.1 | 27270909 |
ECl@ss 9.0 | 27270909 |
ECl@ss 10.0 | 27270909 |
ECl@ss 11.0 | 27270909 |
ETIM 5.0 | EC002720 |
ETIM 6.0 | EC002720 |
ETIM 7.0 | EC002720 |
ETIM 8.0 | EC002720 |
UNSPSC 16.0901 | 39121528 |
Technical drawings
Dimensional drawing
Connection diagram Cd-243
-
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.