Contact
Feedback

Pressure sensors
PBS

PBS-RB016SG1SSND5A0Z
6044102
Available from stock
Piece
Copy shortlink
    • Features
      MediumLiquid, gaseous
      Pressure typeGauge pressure
      Pressure unitbar
      Measuring range0 bar ... 16 bar
      Process temperature–20 °C ... +85 °C
      Zero point adjustmentMax. + 3 % of span
      Output signal2 x PNP + 4 mA ... 20 mA
      Rotatable housing

      Display against housing with electrical connection: 330 °

      Housing against process connection: 320 °

      Display

      14-segment-LED, blue, 4-digits, height 9 mm, electronically turnable by 180°

      Accuracy: ≤ 1 % of span ± 1 digit

      Update: 1,000, 500, 200, 100 ms (adjustable)

    • Mechanics/electronics
      Process connectionG ¼ A according to DIN 3852-E
      Wetted parts

      Pressure connection: stainless steel 316L

      Pressure sensor: stainless steel 316L (for measurement ranges from 0 bar ... 10 bar rel stainless steel 13-8 PH)

      Internal transmission fluidSilicone oil (only with pressure ranges < 0 bar ... 10 bar and ≤ 0 bar abs ... 25 bar abs)
      Pressure port3.5 mm, Standard
      Housing materialLower body: stainless steel 304, Plastic head: PC + ABS, Buttons: TPE-E, Display window: PC
      Connection typeRound connector M12 x 1, 5-pin, IP67
      Supply voltage15 V DC ... 35 V DC
      Power consumption

      45 mA (for configurations without analog output signal)

      70 mA (for configurations with analog output signal)

      Total current consumptionMax. 350 mA / 570 mA (incl. switching current)
      Electrical safety

      Protection class: III

      Overvoltage protection: 40 V DC

      Short-circuit protection: QA, Q1, Q2 towards M

      Reverse polarity protection: L+ to M

      Isolation voltage500 V DC
      CE-conformityPressure equipment directive: This instrument is a pressure accessory as defined by the directive 97/23/EC, EMC directive: 2004/108/EC, EN 61326-2-3
      Weight sensorApprox. 200 g
      SealNBR
      Enclosure ratingIP67
      Protection class III
      MTTF202 years
    • Performance
      Non-linearity≤ ± 0.5 %, of span (Best Fit Straight Line, BFSL) according to IEC 61298-2
      Accuracy≤ ± 1 % of the span
      Setting accuracy of switching outputs≤ ± 0.5 % of span
      Response time3 ms
      Long-term drift/one-year stability ≤ 0.2 % of the span according to IEC 61298-2
      Temperature coefficient in rated temperature rangeMean TC of zero point: ≤ 0.2% of span / 10 K, Mean TC of span ≤ 0.2 % of span / 10 K
      Rated temperature range0 °C ... +80 °C
      Service lifeMinimum 100 Mio. life cycles
    • Ambient data
      Ambient temperature–20 °C ... +80 °C
      Storage temperature–20 °C ... +80 °C
      Relative humidity≤ 90 %
      Shock load50 g according to IEC 60068-2-27 (mechanical shock)
      Vibration load10 g according to IEC 60068-2-6 (vibration under resonance)
    • Classifications
      ECl@ss 5.027200620
      ECl@ss 5.1.427200620
      ECl@ss 6.027200620
      ECl@ss 6.227200620
      ECl@ss 7.027200620
      ECl@ss 8.027200620
      ECl@ss 8.127200620
      ECl@ss 9.027200620
      ECl@ss 10.027200620
      ECl@ss 11.027200620
      ETIM 5.0EC000243
      ETIM 6.0EC000243
      ETIM 7.0EC000243
      UNSPSC 16.090141112409

    Technical drawings

    PBS-RB016SG1SSND5A0Z
    Dimensional drawing G ¼ A DIN 3852-E
    PBS-RB016SG1SSND5A0Z
    Dimensional drawing
    PBS-RB016SG1SSND5A0Z
    Connection type
  • View: View Gallery View List Show all
    Hide all
TOP