Contact
Feedback

Fiber-optic sensors
GLL170

GLL170T-B333
6063342
Ready for dispatch within a week
  • Copy shortlink
    • Features
      TypeStand-alone
      Dimensions (W x H x D)10 mm x 31.7 mm x 72.5 mm
      Housing design (light emission)Rectangular
      Sensing range max.

      0 mm ... 400 mm, Proximity system 1) 2)

      0 mm ... 1,320 mm, Through-beam system 3)

      Sensing range

      0 mm ... 350 mm, Proximity system 1) 2)

      0 mm ... 1,100 mm, Through-beam system 3)

      Type of lightVisible red light
      Light sourceLED 4)
      Wave length632 nm
      Adjustment

      Teach-in button

      Cable

      Plus/minus button

      IndicationDisplay
      DisplayStatus LEDs, 4-digit digital display, display selectable between percentage value, absolute digit value and bar display / display of parameters
      • 1) Object with 90 % reflectance (referred to standard white, DIN 5033).
      • 2) LL3-DK06.
      • 3) LL3-TB02.
      • 4) Average service life: 100,000 h at TU = +25 °C.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple≤ 10 % 2)
      Power consumption40 mA 3)
      Switching output

      PNP

      NPN

      Selectable via menu

      Number of switching outputs1
      Switching modeLight/dark switching
      Switching mode selectorSelectable via menu
      Output current Imax.≤ 100 mA
      Response time

      ≤ 250 µs 4)

      ≤ 50 µs, Selectable via menu 4)

      Switching frequency

      2 kHz

      10 kHz

      Time functions

      On delay

      Off delay

      One shot

      Without time delay

      Delay timeProgrammable, 0 ms ... 9,999 ms
      InputTeach-in input
      Connection typeConnector M8, 3-pin
      Cable materialPVC
      Conductor cross-section0.2 mm²
      Cable diameter3.8 mm
      Circuit protection

      A 5)

      B 6)

      C 7)

      D 8)

      Protection classIII
      Weight22 g
      Housing materialPlastic, PC/POM
      Tightening torque, max.0.5 Nm
      Enclosure ratingIP66 9)
      Ambient operating temperature–25 °C ... +55 °C
      Ambient storage temperature–40 °C ... +70 °C
      UL File No.NRKH2.E300503 & NRKH8.E300503
      • 1) Limit values.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) Signal transit time with resistive load.
      • 5) A = VS connections reverse-polarity protected.
      • 6) B = inputs and output reverse-polarity protected.
      • 7) C = interference suppression.
      • 8) D = outputs overcurrent and short-circuit protected.
      • 9) With correctly attached fibre-optic cable LL3.
    • Safety-related parameters
      MTTFD300 years
      DCavg0%
    • Classifications
      ECl@ss 5.027270905
      ECl@ss 5.1.427270905
      ECl@ss 6.027270905
      ECl@ss 6.227270905
      ECl@ss 7.027270905
      ECl@ss 8.027270905
      ECl@ss 8.127270905
      ECl@ss 9.027270905
      ECl@ss 10.027270905
      ECl@ss 11.027270905
      ETIM 5.0EC002651
      ETIM 6.0EC002651
      ETIM 7.0EC002651
      UNSPSC 16.090139121528

    Technical drawings

    GLL170T-B333
    Connection diagram Cd-045
    GLL170T-B333
    Adjustments possible GLL170T
    GLL170T-B333
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all
TOP