Contact
Feedback

Safety locking function of the service door

To enable work to be carried out on the pallet handling machine, a service door provides access to the palletizing area. The TR10 Lock safety locking device makes sure that this service door cannot be opened during operation. TR10 Lock combines a high retaining force with the other benefits of transponder-based safety switches, such as coded actuators and self-monitoring semiconductor outputs.

  • Following product families can be used
    Tried-and-tested safety with advanced features – safety locking device with RFID monitoring
    • PL e for door and locking monitoring (EN ISO 13849)
    • 1,690 N locking force
    • RFID actuator with low or high coding level (EN ISO 14119)
    • Enclosure rating IP 67, IP 69K
    • Power to lock or power to release variants
    • Reliable series connection of safety outputs (OSSDs)
    • Four actuation directions
    • Flexi-Loop-ready
TOP