Contact
Feedback

Safe speed monitoring

The palletizing robot represents a source of danger during setup or when pallet loading errors need to be rectified. The FX3-MOC motion control modules of the Flexi Soft safety controller monitor the “safe speed” of the palletizing robot and provide other drive safety functions, such as “safe stop” and “safe operating stop”.

  • Following products can be used
    Safety systems
    Safe EFI-pro System
    • Module: Motion Control module
    • Connection type: Male connector, Micro D-Sub, 15-pin
    • Encoder interface: A/B incremental encoder, TTL, A/B incremental encoder, HTL 12 V or 24 V, A/B incremental encoder, RS-422, Sin/cos encoder, SSI encoder (master / listener), HIPERFACE®
    • Drive safety functions: Safe stop 1 (SS1), safe stop 2 (SS2), safe operating stop (SOS), safe speed monitoring (SSM), safely-limited speed (SLS), safe direction (SDI), safe brake control (SBC), Safe cam (SCA), Safely-limited position (SLP)
    • With protective coating for more challenging ambient conditions: no
    Details
    Compare now
    Piece
    Safety controllers
    Flexi Soft
    • Module: Motion Control module
    • Connection type: Male connector, Micro D-Sub, 15-pin
    • Encoder interface: A/B incremental encoder, TTL, A/B incremental encoder, HTL 12 V or 24 V, A/B incremental encoder, RS-422, Sin/cos encoder, SSI encoder (master / listener), HIPERFACE®
    • Drive safety functions: Safe stop 1 (SS1), safe stop 2 (SS2), safe operating stop (SOS), safe speed monitoring (SSM), safely-limited speed (SLS), safe direction (SDI), safe brake control (SBC), Safe cam (SCA), Safely-limited position (SLP)
    • With protective coating for more challenging ambient conditions: yes
    Details
    Compare now
    Piece
    Safety controllers
    Flexi Soft
    • Module: Motion Control module
    • Connection type: Male connector, Micro D-Sub, 15-pin
    • Encoder interface: A/B incremental encoder, TTL, A/B incremental encoder, HTL 12 V or 24 V, A/B incremental encoder, RS-422, Sin/cos encoder, SSI encoder (master / listener), HIPERFACE®
    • Drive safety functions: Safe stop 1 (SS1), safe stop 2 (SS2), safe operating stop (SOS), safe speed monitoring (SSM), safely-limited speed (SLS), safe direction (SDI), safe brake control (SBC)
    • With protective coating for more challenging ambient conditions: no
    Details
    Compare now
    Piece
TOP