Contact
Feedback

Navigation in the warehouse with navigation scanners

The NAV3xx 2D LiDAR sensor (also known as a 2D laser scanner) is the first choice for precise and highly dynamic navigation in the warehouse (including in refrigerated areas). The sensor can detect natural and artificial (reflective tape) landmarks and use them to determine the absolute position of the AGV. The sensor works according to the time-of-flight measurement: just three reflectors are sufficient for determining position.

  • Following product families can be used
    Position determination and navigation – even in highly demanding conditions
    • Integrated data evaluation for determining reflector positions
    • Large working range on reflector (30 m), 10% remission (18 m), spatial contours (50 m)
    • Large detection angle
    • High scanning frequency with low angular resolution on reflectors
    • High resistance to temperature thanks to integrated heating and IP 65 / IP 67
    Precise laser navigation for maximum efficiency
    • Mixed-mode navigation provides both spatial contour data and reflector data
    • Long scanning range: up to 70 m on reflectors (up to 35 m on black targets)
    • High internal computing power and individual AGV configuration
    • Measurement, navigation, and determination of position with highest level of precision from three visible reflectors
    • Angular resolution of up to 0.1 degrees
    • Navigation, spatial and contour data, reflector marks, angular position and/or raw data collection

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more

TOP