Incremental encoders
DBS60 Core

Your Benefits

  • Diverse installation options thanks to different flange and shaft versions as well as flange and stator couplings with different assembly hole patterns
  • Hollow shaft clamp on the rear housing facilitates mounting
  • Various connection types enable flexible cabling
  • Compact housing dimensions save valuable space
  • The encoder is protected from high shaft temperatures and currents due to the insulated hollow shaft
  • Rugged design with large bearing distance allows high shaft loads and a longer service life
  • Only a few product variants due to electrical interfaces with a large voltage range, which reduces storage costs

Overview

The DBS60 Core is a rugged incremental encoder with a diameter of 58 mm and a compact mounting depth. The portfolio includes solid shaft models with face mount flange and servo flange as well as hollow shaft designs (blind/through hollow shaft) for shafts up to a size of 5/8 inches (15.875 mm). The hollow shafts are available with shaft insulation and with a clamp on the rear housing on request. In addition to the standard interfaces for TTL and HTL, the DBS60 Core also offers two universal interfaces with a large voltage range which unites the 5 V TTL and 24 V HTL as well as 5 V TTL and 24 V TTL in one version. Due to its high enclosure rating, rugged design and a resolution of up to 10,000 pulses, the DBS60 Core is the ideal product for standard use in various industries.

At a glance
  • Face mount and servo flange with various hole patterns
  • Hollow shafts up to 5/8 inches in diameter, optionally insulated; front and rear clamping
  • Housing diameter 58 mm, compact installation depth
  • Number of lines up to 10,000 pulses
  • Cable connection, M12 and M23 male connector, radial
  • TTL/HTL and TTL interfaces with voltage range 4.5 V DC ... 30 V DC

 

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Pulses per revolution0 ... 10,000 1)
    Mechanical design

    Solid shaft, Servo flange

    Solid shaft, face mount flange

    Blind hollow shaft

    Through hollow shaft, rear clamping

    Through hollow shaft, Front clamp

    Shaft diameter

    6 mm 2)

    6 mm

    10 mm 2)

    10 mm

    12 mm

    5/8″

    8 mm

    3/8"

    1/2″

    14 mm

    15 mm

    6 mm shaft isolated

    8 mm shaft isolated

    3/8" shaft isolated

    10 mm shaft isolated

    12 mm shaft isolated

    1/2″ shaft isolated

    14 mm shaft isolated

    15 mm shaft isolated

    Connection type

    Male connector, M23, 12-pin, radial

    Male connector, M12, 8-pin, radial

    Cable, 8-wire, universal

    Cable, 8-wire, with male connector, M12, 8-pin, universal

    Cable, 8-wire, with male connector, M23, 12-pin, universal

    Communication interfaceIncremental
    Communication Interface detail

    TTL / RS-422

    HTL / Push pull

    TTL / HTL

    Supply voltage

    4.5 ... 5.5 V

    10 ... 30 V

    10 ... 27 V

    4.5 ... 30 V

    Enclosure rating

    IP67

    IP65

    Programmable/configurable
    Output frequency+ 300 kHz
    Operating temperature range

    –20 °C ... +85 °C 3)

    –30 °C ... +100 °C 3)

    –30 °C ... +85 °C 3)

    • 1) Available pulses per revolution see type code.
    • 2) Others on request.
    • 3) These values relate to all mechanical versions including recommended accessories unless otherwise noted.
All technical data can be found accompanying the individual product

Downloads