Contact
Feedback

Absolute encoders
ATM60 DeviceNet

Reliable, established and modular

Your Benefits

  • Fewer variants are required since one freely programmable encoder supports all singleturn and multiturn resolutions
  • Versatility thanks to a variety of electrical connection adapters (1 to 2x PG, 1 to 2x M12)
  • Maintenance-free encoder, long service life
  • A base device with flexible application possibilities thanks to easily interchangeable collets for the blind hollow shaft
  • Quick commissioning using the zero-set/preset function either at the press of the button on the device or via software
  • Safer applications thanks to highly reliable shock and vibration resistance
  • Worldwide availability and service

Overview

Reliable, established and modular

The ATM60 DeviceNet absolute multiturn encoder from SICK provides reliable positional and speed information even in harsh ambient conditions, with a resolution of up to 26 bits. This product family, which is proven in the field, is based on the magnetic measurement principle. The 13-bit singleturn range is scanned by a sensor using permanent magnetic elements. The 13-bit multiturn range consists of a magnetic reduction gear. Equipped with a zero-set pushbutton, the encoder can be easily set to zero or to any other user-programmed value on site. The connection adapter, which can be removed from the device, makes user maintenance and mounting easy. With its magnetic scanning, rugged IP67 enclosure rating and high level of resistance to shock and vibration, the ATM60 is ideal for use in harsh conditions.

At a glance
  • Extremely rugged, tried-and-tested absolute multiturn encoder with a resolution of up to 26 bits
  • Mechanical interface: face mount, servo flange, blind hollow shaft, and adapter accessories
  • Zero-set and preset functions via hardware/software
  • No battery
  • Electrical interface: CAN/DeviceNet specification 2.0B, electrically isolated; device profile: Generic [0]
  • Electronically adjustable, configurable resolution
  • Network status info via duo LED
  • Magnetic scanning

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Encoder versionAbsolute Multiturn
    Communication interfaceDeviceNet™
    Shaft type

    Solid shaft, face mount flange

    Solid shaft, Servo flange

    Blind hollow shaft

    Shaft diameter

    10 mm x 19 mm

    6 mm x 10 mm

    6 mm, 8 mm, 10 mm, 12 mm, 14 mm, 15 mm x 1/4", 3/8", 1/2″ 1)

    13 bit x 13 bit (8,192 x 8,192)
    Connection typeConnection adapter for DeviceNet 2)
    Programmable/configurableOver PLC-Engineering-Tool
    • 1) Collets for 6, 8, 10, 12, 14 mm and 1/4", 3/8" and 1/2" as accessories, separate order item. For 15 mm shaft diameter collet is not needed.
    • 2) Please order the bus adaptor seperately.
All technical data can be found accompanying the individual product

Downloads

TOP