Contact
Feedback

Absolute encoders
AHS/AHM36 IO-Link Inox

Resistant, smart, compact: Encoders for harsh environments

Your Benefits

  • High resistance to environmental influences due to stainless-steel design
  • Enclosure rating IP69 and shaft sealing ring for optimal tightness
  • Easy and economical integration of the encoder into various higher-level networks via IO-Link interface
  • Easy encoder configuration via IO-Link master or SOPAS
  • Quick and easy mechanical installation with various mounting hole patterns and many different shafts
  • Rugged, reliable, fully-magnetic sensors which can also be used in harsh environments

Overview

Resistant, smart, compact: Encoders for harsh environments

The AHS/AHM36 IO-Link Inox absolute encoders set standards in resistance to environmental influences and IO-Link communication. Due to the stainless-steel design and enclosure rating IP69, the encoders are suitable for use in very harsh ambient conditions.

With various mounting hole patterns and adapter flanges, the AHS/AHM36 IO-Link Inox absolute encoders fit into nearly every application. The IO-Link interface enables economical encoder integration into Ethernet and fieldbus networks. The configuration can be adjusted individually using SOPAS or IO-Link master. The rugged, reliable, fully magnetic sensor system achieves a maximum resolution of 14 bits for the singleturn variant and maximum 26 bits for the multiturn variant.

At a glance
  • Compact 36 mm absolute encoder with maximum 26 bits (AHM36) or 14 bits (AHS36)
  • Housing, flange, shaft made of stainless steel 1.4305
  • IP69 enclosure rating
  • Face mount flange, servo flange, blind hollow shaft
  • M12 male connector or cable connection
  • Configuration and process data communication via IO-Link
  • Operating temperature range: −40 °C ... +85 °C

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Encoder versionSingleturn / Multiturn
    Communication interfaceIO-Link
    Communication Interface detailV1.1, COM3 (230,4 kBaud)
    Shaft type

    Solid shaft, Servo flange

    Solid shaft, face mount flange

    Blind hollow shaft

    Shaft diameter

    6 mm x 12 mm

    8 mm x 12 mm

    10 mm x 12 mm

    1/4" x 12 mm

    3/8" x 12 mm

    6 mm x 12 mm 1)

    10 mm x 24 mm 2)

    6 mm

    8 mm

    3/8"

    10 mm

    1/4"

    16,384 (14 bit)
    14 bit x 12 bit (16,384 x 4,096)
    Connection type

    Male connector, M12, 4-pin, universal

    Cable, 4-wire, universal, 0.5 m

    Cable, 4-wire, universal, 1.5 m

    Cable, 4-wire, universal, 3 m

    Cable, 4-wire, universal, 5 m

    Smart Sensor

    Efficient communication

    Enhanced Sensing

    • 1) For adapting to 1.25 m Ecoline wire draw mechanism; only available for multiturn variants.
    • 2) For use with the adapters 2072298 and 2072295.
All technical data can be found accompanying the individual product

Downloads

TOP