Contact
Feedback

Absolute encoders
AFS/AFM60 Inox

Resistant, precise, programmable

Your Benefits

  • High resistance to environmental influences due to stainless-steel housing
  • IP 67 enclosure rating and shaft sealing ring for optimum tightness
  • High singleturn resolution up to 18 bits (AFS60 Inox) enables use in applications with demanding requirements for measurement accuracy
  • The wide range of mechanical interfaces allows an optimal match between the encoder and the application-specific installation situation
  • Simple mounting thanks to compact dimensions, even in confined spaces
  • Reduces storage costs and downtimes since customers can program the encoder themselves with programming devices PGT-08-S and PGT-10-Pro

Overview

Resistant, precise, programmable

With a high resolution of 18 bits (AFS60 Inox) or 30 bits (AFM60 Inox) and a large selection of programmable parameters, the AFS60 Inox absolute singleturn encoder and the AFM60 Inox absolute multiturn encoder set new standards when it comes to stainless-steel encoders.

The high resolution, the high IP enclosure rating, and the stainless-steel housing enable use in applications under harsh ambient conditions. The encoders are equipped with the SSI interface while the AFM60 Inox is also available with the SSI + Incremental and SSI + Sin/Cos combined interfaces. Both encoders can be programmed using the PC-based programming device PGT-08-S or the hand-held programming device PGT-10-Pro.

At a glance
  • Housing, flange, and shaft made from stainless steel
  • Face mount, servo, or square flange with solid shaft and blind hollow shaft
  • Enclosure rating: IP67
  • Resolution: up to 262,144 steps per revolution and 4,096 revolutions
  • Electrical interfaces: SSI, SSI + Incremental, SSI + Sin/Cos
  • Can be optionally programmed with PGT-08-S and PGT-10-Pro

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Encoder versionSingleturn / Multiturn
    Communication interfaceSSI
    Communication Interface detail

    HTL

    TTL

    Sin/Cos

    Shaft type

    Solid shaft, Servo flange

    Solid shaft, face mount flange

    Solid shaft, Square flange

    Blind hollow shaft

    Shaft diameter

    6 mm x 10 mm

    10 mm x 19 mm

    8 mm

    3/8"

    10 mm

    12 mm

    1/2″

    14 mm

    15 mm

    5/8″ 1)

    Max. number of steps per revolution (max. resolution)

    262,144 (18 bit)

    36,000

    Max. resolution (max. number of steps per revolution x max. number of revolutions)

    18 bit x 12 bit (262,144 x 4,096)

    12 bit x 12 bit (4,096 x 4,096)

    10 bit x 12 bit (1,024 x 4,096)

    Connection type

    Male connector, M12, 8-pin, radial

    Cable, 8-wire, radial, 1.5 m

    Cable, 8-wire, radial, 3 m

    Cable, 8-wire, radial, 5 m

    Male connector, M12, 12-pin, radial

    Cable, 12-wire, radial, 1.5 m

    Cable, 12-wire, radial, 3 m

    Cable, 12-wire, radial, 5 m

    Programmable/configurableOver handheld programming tool
    • 1) 5/8" not available with multiturn.
All technical data can be found accompanying the individual product

Downloads

TOP