Absolute encoders
AFS/AFM60 Ethernet
AFM60A-BHIB Sales Kit 04
1057751
Copy shortlink
-
Technical details
-
Downloads
-
Items supplied
-
Service and Support
-
Customs data
-
Interfaces
Communication interface | EtherNet/IP™ |
Technical specifications
Items supplied | 1 x AFS60A-BHIB262144 (1055360), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767) |
Classifications
ECl@ss 5.0 | 27270502 |
ECl@ss 5.1.4 | 27270502 |
ECl@ss 6.0 | 27270590 |
ECl@ss 6.2 | 27270590 |
ECl@ss 7.0 | 27270502 |
ECl@ss 8.0 | 27270502 |
ECl@ss 8.1 | 27270502 |
ECl@ss 9.0 | 27270502 |
ECl@ss 10.0 | 27270502 |
ECl@ss 11.0 | 27270502 |
ECl@ss 12.0 | 27270502 |
ETIM 5.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 8.0 | EC001486 |
UNSPSC 16.0901 | 41112113 |
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.