Accessories
Plug connectors and cables

DOS-1204-W
6007303
Please note: Please consider the operational voltage of the connector. For sensors with an integrated cable and flying leads the operational voltage of the connector can be lower than the operational voltage of the sensor.
Piece
Copy shortlink
    • Technical specifications
      Accessory groupPlug connectors and cables
      Accessory familyField-attachable connectors
      Connection type head AFemale connector, M12, 4-pin, angled
      Connection typeScrew-type terminals
      Connector materialPBT
      Connector colorBlack
      Locking nut materialCuZn
      Tightening torque0.6 Nm
      ShieldingUnshielded
      Permitted cable diameter3 mm ... 6.5 mm
      Permitted cross-section≤ 0.75 mm²
      Reference voltage≤ 250 V
      Current loading4 A
      AuthorizationsUL
      UL File No.E335179
      Enclosure ratingIP67
      DescriptionHead A: female connector, M12, 4-pin, angled, unshielded, for power supply, for cable diameter 3 mm ... 6.5 mm Head B: -
      Ambient operating temperature
      Head–40 °C ... +85 °C

    Technical drawings

    DOS-1204-W
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all