Contact
Feedback

UC4

Small, precise, ultrasonic

  • At a glance
    • Reliable measurement, regardless of material color, transparency, gloss, or ambient light
    • Ultrasonic technology in a small housing
    • Detection, measurement, and positioning with ultrasonic technology
    • Variants with PNP/NPN switching output, analog output or push-pull output with IO-Link
    • Teach-in button
    • Precise background suppression
    • Immune to dirt, dust, humidity, and fog
    Your Benefits
    • Mini housing allows for quick and easy integration, even in the most confined spaces
    • Teach-in button for fast and easy commissioning
    • Integrated temperature compensation ensures high measurement accuracy at all times for optimum process quality
    • Various operating modes provide optimal application flexibility and solutions, which increase reliability and productivity
    • Full mechanical compatibility to photoelectric sensors allows for the use of the suitable technology for every application without machine modification
    • The sensor's immunity to optically difficult environment enables it to take accurate measurements even in dirty, dusty, humid, and foggy conditions
    UC4
    Small, precise, ultrasonic

    The UC4 ultrasonic sensor family combines state-of-the-art ultrasonic technology in a miniature housing. With reliable functionality in even difficult operating conditions, the UC4 is a real miniature all-rounder when it comes to demanding, specialized tasks such as detecting transparent objects or measuring the levels of fluids and bulk materials. Even in situations with high requirements for background suppression or contamination tolerance, the UC4 with switching, analog, or push-pull output with IO-Link has proven itself as the ideal choice. And to top it all off, the portfolio even includes variants with increased switching frequency for extremely fast applications.

    • Technical data overview
      Working range, limiting range13 mm ... 150 mm, 150 mm, 250 mm 1)
      Resolution0.1 mm
      Reproducibility± 0.15 % 2)
      Analog output1 x 0 V ... 10 V (≥ 100 kΩ)
      Switching output

      1 x PNP (200 mA) 3)

      1 x NPN (200 mA) 4)

      1 x push-pull PNP/NPN (100 mA) with IO-Link 5)

      Sending axisStraight
      • 1) Teach-in from 21 mm.
      • 2) Referring to current measurement value.
      • 3) PNP: HIGH = VS - (< 2 V) / LOW = 0 V.
      • 4) NPN: HIGH ≤ 2 V / LOW = VS.
      • 5) Push-pull: PNP/NPN HIGH = UV - (< 3 V) / LOW < 3 V.
Please select your products
Show all Hide all
Filter by:
150.0 mm 250.0 mm
10.0 ms 24.0 ms

9 results:

Result 1 - 9 out of 9

UC4-11341
6034667
UC4
Ultrasonic sensors
  • Working range, limiting range: 13 mm ... 100 mm, 150 mm
  • Response time: 24 ms 24 ms
  • Switching output: 1 x PNP (200 mA)
  • Weight: 10 g
  • Temperature compensation: no
  • Details
  • Compare now
UC4-11345
6034668
UC4
Ultrasonic sensors
  • Working range, limiting range: 13 mm ... 100 mm, 150 mm
  • Response time: 24 ms 24 ms
  • Switching output: 1 x NPN (200 mA)
  • Weight: 10 g
  • Temperature compensation: no
  • Details
  • Compare now
UC4-13341
6034669
UC4
Ultrasonic sensors
  • Working range, limiting range: 13 mm ... 150 mm, 250 mm
  • Response time: 24 ms 24 ms
  • Switching output: 1 x PNP (200 mA)
  • Weight: 10 g
  • Temperature compensation: yes
  • Details
  • Compare now
UC4-13345
6034670
UC4
Ultrasonic sensors
  • Working range, limiting range: 13 mm ... 150 mm, 250 mm
  • Response time: 24 ms 24 ms
  • Switching output: 1 x NPN (200 mA)
  • Weight: 10 g
  • Temperature compensation: yes
  • Details
  • Compare now
6049509
UC4
Ultrasonic sensors
  • Working range, limiting range: 13 mm ... 150 mm, 250 mm
  • Response time: 10 ms 10 ms
  • Switching output: 1 x PNP (200 mA)
  • Weight: 10 g
  • Temperature compensation: no
  • Details
  • Compare now
UC4-13346
6054708
UC4
Ultrasonic sensors
  • Working range, limiting range: 20 mm ... 150 mm, 250 mm
  • Response time: 24 ms 24 ms
  • Analog output: 1 x 4 mA ... 20 mA (≤ 500 Ω)
  • Weight: 10 g
  • Temperature compensation: yes
  • Details
  • Compare now
UC4-13347
6054709
UC4
Ultrasonic sensors
  • Working range, limiting range: 20 mm ... 150 mm, 250 mm
  • Response time: 24 ms 24 ms
  • Analog output: 1 x 0 V ... 10 V (≥ 100 kΩ)
  • Weight: 10 g
  • Temperature compensation: yes
  • Details
  • Compare now
6049510
UC4
Ultrasonic sensors
  • Working range, limiting range: 13 mm ... 150 mm, 250 mm
  • Response time: 10 ms 10 ms
  • Switching output: 1 x NPN (200 mA)
  • Weight: 10 g
  • Temperature compensation: no
  • Details
  • Compare now
UC4-1334A
6063574
UC4
Ultrasonic sensors
  • Working range, limiting range: 13 mm ... 150 mm, 250 mm
  • Response time: 24 ms 24 ms
  • Switching output: 1 x push-pull PNP/NPN (100 mA) with IO-Link
  • Weight: 10 g
  • Temperature compensation: yes
  • Details
  • Compare now

Result 1 - 9 out of 9

TOP