Contact
Feedback

Ultrasonic sensors
UC12

Ultrasonic technology housed in an industry-proven design

Your Benefits

  • Fast commissioning due to single-button teach-in
  • Full mechanical compatibility to photoelectric sensors increase application flexibility without machine modification
  • Standard proximity, window and reflection modes provide application flexibility, which increases reliability and productivity
  • Integrated temperature compensation ensures high measurement accuracy
  • Complementary switching outputs immediately signal broken wiring, reducing faulty production results

Overview

Ultrasonic technology housed in an industry-proven design

Ultrasonic technology provides reliable results where optical sensors reach their limits. The UC12 shares the same housing as common photoelectric sensors. In addition a single teach-in button enables easy setup. Dark or transparent objects are easily detected.

At a glance
  • Transparent foils, glass, liquids and bottles are detected, regardless of the material color and ambient light
  • Easy and quick teach-in with teach-in button
  • Insensitive to dirt, dust and fog
  • Two complementary digital outputs
    (Q, /Q)
  • Very good background suppression (BGS)
  • Three operating modes: Distance to Object (DtO), Window (Wnd) or Object between sensor and background (ObSB)

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Measuring range
    Operating range20 mm ... 250 mm
    Limiting range250 mm / 350 mm
    Resolution≥ 0.1 mm
    Repeatability± 0.15 %
    Response time30 ms
    Output time8 ms
    Switching frequency25 Hz
    Digital output
    TypePNP / NPN
    -
    Enclosure ratingIP65 / IP67
    Sending axisStraight
All technical data can be found accompanying the individual product

Downloads

TOP