Mid range distance sensors
Dx50 / DS50

DS50-N1112
1047404
Piece
Copy shortlink
    • Mechanics/electronics
      Supply voltage VsDC 10 V ... 30 V 1)
      Ripple≤ 5 Vpp 2)
      Power consumption≤ 1.85 W 3)
      Initialization time≤ 350 ms
      Warm-up time≤ 15 min
      Housing materialMetal (zinc diecast)
      Window materialPlastic (PMMA)
      Connection typeMale connector, M12, 5-pin
      IndicationLC display, 2 x LED
      Weight200 g
      Dimensions (W x H x D)36.1 mm x 62.7 mm x 57.7 mm
      Enclosure ratingIP65
      Protection classIII
      • 1) Limit values, reverse-polarity protected, operation in short-circuit protected network: max. 8 A.
      • 2) May not fall short of or exceed VS tolerances.
      • 3) Without load.
    • Performance
      Measuring range

      200 mm ... 10,000 mm, 90 % remission

      200 mm ... 6,000 mm, 18 % remission

      200 mm ... 4,000 mm, 6 % remission

      TargetNatural objects
      Resolution1 mm 1)
      Repeatability≥ 2.5 mm 2) 3) 4)
      Accuracy± 10 mm 1) 5)
      Response time10 ms ... 50 ms, 10 ms / 50 ms 4)
      Switching frequency50 Hz / 10 Hz 4)
      Light sourceLaser, red 6)
      visible red light
      Laser class2 (IEC 60825-1:2014, EN 60825-1:2014) 6)
      Typ. light spot size (distance)15 mm x 15 mm (10 m)
      Additional functionSet moving average: fast/slow, adjustable operating modes: Switching point (DtO) / Switching window/Background (ObSB), teach-in, scaling and inversion of digital output, set hysteresis, Multifunctional input: laser off / external teach / deactivated, Unique measurement value, crosstalk safety, switch-off display, reset to factory default, lock user interface
      Average laser service life (at 25 °C)100,000 h
      • 1) Related to distance value on the display.
      • 2) Equivalent to 1 σ.
      • 3) 6 % ... 90 % remission.
      • 4) Dependent on the averaging setting: fast/slow.
      • 5) 90 % remission.
      • 6) Wavelength: 658 nm; max. output: 180 mW; pulse duration: 5 ns; duty cycle: 1/200.
    • Interfaces
      Digital output
      Number2 1) 2)
      TypeNPN
      Maximum output current IA≤ 100 mA
      Multifunctional input (MF)1 x 3) 4)
      Hysteresis1 mm ... 9,999 mm
      • 1) Output Q short-circuit protected.
      • 2) NPN: HIGH = < 2.5 V / LOW = VS.
      • 3) Response time ≤ 60 ms.
      • 4) NPN: HIGH = ≤ 2.5 V / LOW = VS.
    • Ambient data
      Ambient temperature, operation

      –30 °C ... +65 °C

      –30 °C ... +80 °C, operation with 2 cooling plates

      –30 °C ... +140 °C, operation with 2 cooling plates and protection filter

      Ambient temperature, storage–40 °C ... +75 °C
      Max. rel. humidity (not condensing)≤ 95 %
      Typ. Ambient light immunity40,000 lx
      Vibration resistanceEN 60068-2-6, EN 60068-2-64
      Shock resistanceEN 60068-2-27
    • Classifications
      eCl@ss 5.027270801
      eCl@ss 5.1.427270801
      eCl@ss 6.027270801
      eCl@ss 6.227270801
      eCl@ss 7.027270801
      eCl@ss 8.027270801
      eCl@ss 8.127270801
      eCl@ss 9.027270801
      eCl@ss 10.027270801
      eCl@ss 11.027270801
      eCl@ss 12.027270916
      ETIM 5.0EC001825
      ETIM 6.0EC001825
      ETIM 7.0EC001825
      ETIM 8.0EC001825
      UNSPSC 16.090141111613

    Technical drawings

    DS50-N1112
    Dimensional drawing
    DS50-N1112
    Connection type Male connector M12, 5-pin
    DS50-N1112
    Connection diagram
  • View: View Gallery View List Show all
    Hide all