Safety distance sensors
DT35-S / Dx35 / DT35-S

DT35S-B15251
1122104
Piece
Copy shortlink
    • Mechanics/electronics
      Supply voltage VsDC 19.2 V ... 26.4 V 1)
      Ripple≤ 5 Vpp 2)
      Power consumption≤ 1.7 W 3)
      Initialization time≤ 500 ms
      Warm-up time≤ 20 min
      Housing materialPlastic (ABS/PC)
      Window materialPlastic (PMMA)
      Connection typeMale connector, M12, 5-pin
      IndicationLEDs
      Weight65 g
      Dimensions (W x H x D)32 mm x 58.67 mm x 42.7 mm
      Enclosure ratingIP67
      Protection classIII
      Electrical safetyIEC 61010-1 (ed. 3)
      • 1) Limit values, reverse-polarity protected, operation in short-circuit protected network: max. 8 A.
      • 2) May not fall short of or exceed VS tolerances.
      • 3) Without load, at +20 °C.
    • Safety-related parameters
      CategoryB (EN ISO 13849-1:2015)
      Performance levelPL b (EN ISO 13849-1:2015)
      Safety-related KPIs
      MTTFdEN ISO 13849, 82 years 1)
      DCavg0 % 2)
      DCavg60 % 3)
      Performance class SRS/SRSSB (IEC TS 62998-1:2019)
      TM (mission time)20 years (EN ISO 13849-1:2015) 4)
      Max. cumulative downtime per year< 5 min (IEC TS 62998-1)
      ConformitiesEN ISO 13849-1:2015, IEC TS 62998-1:2019, EN ISO 13842:2014, ANSI/ITSDF B56.5:2012
      • 1) At 50 °C ambient temperature.
      • 2) Without external testing or diagnostic device.
      • 3) With external testing or diagnostic device.
      • 4) 10 years at 50 °C ambient temperature.
    • Performance
      Safety-related measuring range

      50 mm ... 8,500 mm, 90 % remission 1)

      50 mm ... 4,500 mm, 20% remission

      50 mm ... 3,000 mm, 10% remission

      50 mm ... 2,000 mm, 6 % remission

      TargetNatural objects
      Resolution1 mm
      Systematic error< 25 mm 2)
      Statistical error< 25 mm 2) 3)
      Response time15 ms ... 50 ms 4) 5)
      Light sourceLaser, red 6)
      visible red light
      Laser class2 (IEC 60825-1:2014, EN 60825-1:2014)
      Typ. light spot size (distance)15 mm x 15 mm (at 2 m)
      Additional functionAdjustable speed: slow and medium, teach-in of analog output and invertible analog output, Configurable Q2 output: current output / digital output, Switching mode: Distance to Object (DtO) / switching window / object between sensor and background (ObSB), teach-in of digital output, Multifunctional input: laser off / deactivated
      • 1) With the Slow speed setting. No objects will be detected from the measurement origin to a distance of 50 mm.
      • 2) 6 % ... 90 % remission.
      • 3) Corresponds to 4.4 σ.
      • 4) Depending on the configured speed and interface.
      • 5) Lateral entry of the object into the measuring range.
      • 6) Wavelength: 658 nm; max. output: 250 mW; pulse duration: 4 ns; duty cycle: 1/250.
    • Interfaces
      IO-Link✔ , V1.1
      FunctionProcess data
      Data transmission rate38,4 kbit/s (COM2)
      Digital output
      Number1 ... 2 1) 2)
      TypePush-pull: PNP/NPN
      FunctionConfigurable Q2 output: analog output / digital output
      Maximum output current IA≤ 100 mA
      Analog output
      Number1
      TypeCurrent output
      Current4 mA ... 20 mA, ≤ 450 Ω
      Resolution12 bit
      Multifunctional input (MF)1 x 3)
      Hysteresis

      10 mm

      25 mm

      50 mm

      Interface for parametrizationSOPAS ET 4)
      • 1) Output Q short-circuit protected.
      • 2) Voltage drop < 3 V.
      • 3) Response time ≤ 60 ms.
      • 4) Additional SiLink2 Master accessory required.
    • Ambient data
      Electromagnetic compatibility (EMC)

      EN 61000-6-3

      EN 61000-6-2

      Ambient temperature, operation–25 °C ... +50 °C, Uv ≤ 24 V
      Ambient temperature, storage–40 °C ... +75 °C
      Max. rel. humidity (not condensing)≤ 95 %
      Temperature drift0.5 mm/K
      Typ. Ambient light immunity

      Direct exposure: 3,000 lx

      Indirect exposure: 40,000 lx

      Vibration resistanceEN 60068-2-6, EN 60068-2-64
      Shock resistanceEN 60068-2-27
    • Classifications
      eCl@ss 5.027270801
      eCl@ss 5.1.427270801
      eCl@ss 6.027270801
      eCl@ss 6.227270801
      eCl@ss 7.027270801
      eCl@ss 8.027270801
      eCl@ss 8.127270801
      eCl@ss 9.027270801
      eCl@ss 10.027270801
      eCl@ss 11.027270801
      eCl@ss 12.027270916
      ETIM 5.0EC001825
      ETIM 6.0EC001825
      ETIM 7.0EC001825
      ETIM 8.0EC001825
      UNSPSC 16.090141111613

    Technical drawings

    DT35S-B15251
    Dimensional drawing
    DT35S-B15251
    Dimensional drawing
    DT35S-B15251
    Connection type Male connector M12, 5-pin
  • View: View Gallery View List Show all
    Hide all