Mid range distance sensors
Dx35 / DT35

DT35-B15851
1057653
Piece
Copy shortlink
    • Mechanics/electronics
      Supply voltage VsDC 12 V ... 30 V 1) 2)
      Ripple≤ 5 Vpp 3)
      Power consumption≤ 1.7 W 4)
      Initialization time≤ 500 ms
      Warm-up time≤ 20 min
      Housing materialPlastic (ABS/PC)
      Window materialPlastic (PMMA)
      Connection typeMale connector, M12, 5-pin
      IndicationLEDs
      Weight65 g
      Dimensions (W x H x D)32 mm x 58.67 mm x 42.7 mm
      Enclosure rating

      IP65

      IP67

      Protection classIII
      • 1) Limit values, reverse-polarity protected, operation in short-circuit protected network: max. 8 A.
      • 2) When using IO-Link output Vs > 18 V. When using analog voltage output Vs > 13 V.
      • 3) May not fall short of or exceed VS tolerances.
      • 4) Without load, at +20 °C.
    • Safety-related parameters
      Safety-related KPIs
      MTTFd> 100 years
    • Performance
      Measuring range

      50 mm ... 12,000 mm, 90 % remission 1) 2)

      50 mm ... 5,300 mm, 18 % remission

      50 mm ... 3,100 mm, 6 % remission

      TargetNatural objects
      Resolution0.1 mm
      Repeatability≥ 0.5 mm 2) 3) 4)
      AccuracyTyp. ± 10 mm 4)
      Response time2.5 ms ... 96.5 ms, 2.5 ms / 6.5 ms / 12.5 ms / 24.5 ms / 96.5 ms 5) 6)
      Switching frequency333 Hz / 100 Hz / 50 Hz / 25 Hz / 6 Hz 5) 6)
      Output time1 ms ... 32 ms, 1 ms/2 ms/4 ms/8 ms/32 ms 5) 7)
      Light sourceLaser, infrared 8)
      Infrared light
      Laser class1 (IEC 60825-1:2014, EN 60825-1:2014)
      Typ. light spot size (distance)15 mm x 15 mm (at 2 m)
      Additional functionSet speed: Super Fast ... Super Slow, teach-in of analog output and invertible analog output, Output Q2 adaptable: Current output / Voltage output / Digital output, Switching mode: Distance to Object (DtO) / switching window / object between sensor and background (ObSB), teach-in of digital output and digital output invertible, Multifunctional input: laser off / external teach / deactivated, reset to factory default
      Average laser service life (at 25 °C)100,000 h
      • 1) For speed setting Slow.
      • 2) See repeatability characteristic lines.
      • 3) Equivalent to 1 σ.
      • 4) 6 % ... 90 % remission.
      • 5) Depending on the set speed: Super Fast ... Super Slow.
      • 6) Lateral entry of the object into the measuring range.
      • 7) Continuous change of distance in measuring range.
      • 8) Wavelength: 827 nm; max. output: 130 mW; pulse duration: 3.5 ns; duty cycle: 1/250.
    • Interfaces
      IO-Link✔ , IO-Link V1.1
      FunctionProcess data, parameterization, diagnosis
      Data transmission rate38.4 kbit/s
      Digital output
      Number1 ... 2 1) 2)
      TypePush-pull: PNP/NPN
      FunctionOutput Q2 adaptable: Current output / Voltage output / Digital output
      Maximum output current IA≤ 100 mA
      Analog output
      Number1
      TypeCurrent output / voltage output
      FunctionOutput Q2 adaptable: Current output / Voltage output / Digital output
      Current4 mA ... 20 mA, ≤ 450 Ω
      Voltage0 V ... 10 V, ≥ 50 Ω
      Resolution12 bit
      Multifunctional input (MF)1 x 3)
      Hysteresis0 mm ... 11,950 mm 4)
      • 1) Output Q short-circuit protected.
      • 2) Voltage drop < 3 V.
      • 3) Response time ≤ 60 ms.
      • 4) Configurable via IO-Link.
    • Ambient data
      Ambient temperature, operation–30 °C ... +55 °C, Uv ≤ 24 V
      Ambient temperature, storage–40 °C ... +75 °C
      Max. rel. humidity (not condensing)≤ 95 %
      Typ. Ambient light immunity40,000 lx
      Vibration resistanceEN 60068-2-6, EN 60068-2-64
      Shock resistanceEN 60068-2-27
    • Classifications
      eCl@ss 5.027270801
      eCl@ss 5.1.427270801
      eCl@ss 6.027270801
      eCl@ss 6.227270801
      eCl@ss 7.027270801
      eCl@ss 8.027270801
      eCl@ss 8.127270801
      eCl@ss 9.027270801
      eCl@ss 10.027270801
      eCl@ss 11.027270801
      eCl@ss 12.027270916
      ETIM 5.0EC001825
      ETIM 6.0EC001825
      ETIM 7.0EC001825
      ETIM 8.0EC001825
      UNSPSC 16.090141111613

    Technical drawings

    DT35-B15851
    Dimensional drawing
    DT35-B15851
    Connection type Male connector M12, 5-pin
    DT35-B15851
    Connection diagram
    DT35-B15851
    characteristic curve 1) Super Slow
    DT35-B15851
    characteristic curve 5) Super Fast
    DT35-B15851
    characteristic curve 2) Slow
    DT35-B15851
    characteristic curve 3) Medium
    DT35-B15851
    characteristic curve 4) Fast
  • View: View Gallery View List Show all
    Hide all