Long range distance sensors
Dx1000 / DT1000

DT1000-S11110
1100074
Piece
Copy shortlink
    • Mechanics/electronics
      Supply voltage VsDC 18 V ... 30 V, reverse polarity protected
      Ripple≤ 5 Vpp 1)
      Power consumption

      ≤ 22 W, With heating switched off 2)

      ≤ 35 W, With heating switched on 2)

      Initialization time> 30 s
      Housing materialMetal (Aluminum alloy (AlSi12))
      Window materialGlass
      Connection typeRound connector M12 x 1
      IndicationGraphical, resistive touch display, status LEDs
      Weight1,000 g
      Dimensions (W x H x D)84 mm x 104.4 mm x 140.5 mm
      Enclosure rating

      IP65 3)

      IP67 3)

      Protection classIII (EN 61140)
      • 1) May not fall short of or exceed VS tolerances.
      • 2) With external load.
      • 3) When plugged in with a suitable mating connector.
    • Performance
      Measurement principleHDDM+
      Measuring range

      0.2 m ... 155 m, 6 % remission 1) 2) 3)

      0.2 m ... 460 m, 90 % remission 1) 2) 3)

      TargetNatural objects
      Resolution0.001 mm ... 100 mm, adjustable 4)
      Repeatability≥ 1 mm, See repeatability characteristic lines 1) 5) 6) 7)
      AccuracyTyp. ± 15 mm 8) 9)
      Response time3 ms ... 384 ms 7)
      Measurement cycle time

      1 ms

      4 ms

      16 ms

      64 ms

      128 ms

      Output time≥ 1 ms 10)
      Light source

      Infrared light (905 nm, measuring laser)

      Visible red light (650 nm, Adjustment aid)

      Laser class1, even with simultaneous operation of measurement and alignment laser (IEC 60825-1:2014, EN 60825-1:2014)
      Typ. light spot size (distance)

      5 mm x 20 mm (at 1 m) 11)

      20 mm x 20 mm (at 5 m) 11)

      35 mm x 25 mm (at 10 m) 11)

      150 mm x 50 mm (at 50 m) 11)

      290 mm x 80 mm (at 100 m) 11)

      570 mm x 140 mm (at 200 m) 11)

      Filter

      Rain and snow filter

      Fog filter

      Moving average distance value

      Kalman filter

      Moving average speed value

      Max. object temperature+1,400 °C 12)
      Additional functionSelection of relevant distance and signal level range, Selection of first or last echo in selected distance and signal level range
      Average laser service life (at 25 °C)100,000 h 13)
      Max. movement speed128 m/s
      • 1) With max. ambient light 100 kLux sunlight.
      • 2) See measuring range diagram.
      • 3) Dependent on remission and measuring cycle time.
      • 4) Data interface resolution.
      • 5) Statistical error 1 σ, environmental conditions constant, min. warm-up time > about 15 min.
      • 6) 6 % ... 90 % remission.
      • 7) Dependent on selected filter settings and measuring cycle time.
      • 8) See measurement accuracy diagram.
      • 9) At T = +23 °C and after warm-up time > about 15 min.
      • 10) Depending on interface used.
      • 11) See light spot size diagram.
      • 12) For object temperatures > +1,200 °C, the use of the additional filter is required for high-temperature applications. The additional filter reduces the measuring range limit by approx. 25%.
      • 13) Measuring laser.
    • Interfaces
      Ethernet✔ , TCP/IP
      FunctionParameterization, Measurement data output (not real-time capable; transmission characteristics depend on external network)
      Data transmission rate10/100 MBit/s
      Serial✔ , RS-422
      RemarkSwitchable to SSI
      SSI
      RemarkSwitchable to RS-422
      FunctionOutput of measurement data
      EtherNet/IP™
      FunctionParameterization, Measurement data output (distance output value, device status, signal level)
      Inputs/outputs
      In1/Q1Digital input, digital output (Switchable)
      QA/Q2Analog output, digital output (Switchable)
      Digital input

      Internal pull-down circuit
      HIGH switching voltage: min. 13 V ... max. supply voltage

      LOW switching voltage: max. 5 V

      Switching functions: deactivate measuring laser, activate alignment laser, preset

      Digital output
      Number0 ... 2 1) 2)
      TypePush-pull: PNP/NPN
      Maximum output current IA≤ 100 mA
      Analog output
      Number1
      TypeCurrent output
      Current4 mA ... 20 mA 3)
      Resolution16 bit
      • 1) Short-circuit protected, switching voltage UV - 4 V.
      • 2) Internal pull-down switching, switching voltage HIGH: min. 13 V ... max. supply voltage, switching voltage LOW: max. 5 V.
      • 3) Max. load = (Uv - 7 V) / 21.5 mA.
    • Ambient data
      Ambient temperature, operation

      –40 °C ... +55 °C 1)

      –40 °C ... +95 °C, operation with cooling case

      Ambient temperature, storage–40 °C ... +75 °C
      Max. rel. humidity (not condensing)≤ 95 %
      Effect of air pressure0.3 ppm/hPa
      Effect of air temperature–1 ppm/K
      Temperature driftTyp. 0.25 mm/K
      Typ. Ambient light immunity≤ 100,000 lx
      Mechanical load

      Shock: 30 g / 6 ms according to DIN EN 60068-2-27 (Ea), 6 axes

      Continuous shock: 25 g / 6 ms according to DIN EN 60068-2-27 (fatigue), 500 shocks, 6 axes

      • 1) At a temperature of –40 °C, a warm-up time of typ. 20 minutes is required (when supply voltage Vs = 24 V).
    • Classifications
      ECl@ss 5.027270801
      ECl@ss 5.1.427270801
      ECl@ss 6.027270801
      ECl@ss 6.227270801
      ECl@ss 7.027270801
      ECl@ss 8.027270801
      ECl@ss 8.127270801
      ECl@ss 9.027270801
      ECl@ss 10.027270801
      ECl@ss 11.027270801
      ETIM 5.0EC001825
      ETIM 6.0EC001825
      ETIM 7.0EC001825
      ETIM 8.0EC001825
      UNSPSC 16.090141111613

    Technical drawings

    DT1000-S11110
    Working range diagram DT1000 measuring range based on measurement cycle time and object remission
    DT1000-S11110
    PIN assignment Connection 2: Ethernet/IP (port 1)
    DT1000-S11110
    PIN assignment Connection 3: Ethernet/IP (port 2)
    DT1000-S11110
    PIN assignment Connection 1: power, RS-422/SSI, Q1/In1, Q2/QA
    DT1000-S11110
    PIN assignment Connection 4: Ethernet
    DT1000-S11110
    Light spot size
    DT1000-S11110
    Functional principle
    DT1000-S11110
    Repeatability DT1000, with 64 ms measurement cycle time
    DT1000-S11110
    Repeatability DT1000, with 128 ms measurement cycle time
    DT1000-S11110
    Repeatability DT1000, with 16 ms measurement cycle time
    DT1000-S11110
    Repeatability DT1000, with 4 ms measurement cycle time
    DT1000-S11110
    Repeatability DT1000, with 1 ms measurement cycle time
    DT1000-S11110
    Measurement accuracy Typically DT1000, x-axis: Distance, y-axis: Typical measurement accuracy
  • View: View Gallery View List Show all
    Hide all