Long range distance sensors
Dx1000 / DL1000

DL1000-S11110
1100075
Piece
Copy shortlink
    • Mechanics/electronics
      Supply voltage VsDC 18 V ... 30 V, reverse polarity protected
      Ripple≤ 5 Vpp 1)
      Power consumption

      ≤ 22 W, With heating switched off 2)

      ≤ 35 W, With heating switched on 2)

      Initialization time> 30 s
      Housing materialMetal (Aluminum alloy (AlSi12))
      Window materialGlass
      Connection typeRound connector M12 x 1
      IndicationGraphical, resistive touch display, status LEDs
      Weight1,000 g
      Dimensions (W x H x D)84 mm x 104.4 mm x 140.5 mm
      Enclosure rating

      IP65 3)

      IP67 3)

      Protection classIII (EN 61140)
      • 1) May not fall short of or exceed VS tolerances.
      • 2) With external load.
      • 3) When plugged in with a suitable mating connector.
    • Performance
      Measurement principleHDDM+
      Measuring range0.2 m ... 1,500 m, on “diamond grade” reflective tape 1) 2) 3)
      TargetReflector
      Resolution0.001 mm ... 100 mm, adjustable 4)
      Repeatability≥ 1 mm, See repeatability characteristic lines 1) 5) 6) 7)
      AccuracyTyp. ± 15 mm, See measurement accuracy diagram 8)
      Response time3 ms ... 384 ms 7)
      Measurement cycle time

      1 ms

      4 ms

      16 ms

      Output time≥ 1 ms 9)
      Light source

      Infrared light (905 nm, measuring laser)

      Visible red light (650 nm, Adjustment aid)

      Laser class1, even with simultaneous operation of measurement and alignment laser (IEC 60825-1:2014, EN 60825-1:2014)
      Typ. light spot size (distance)

      5 mm x 20 mm (at 1 m) 10)

      20 mm x 20 mm (at 5 m) 10)

      35 mm x 25 mm (at 10 m) 10)

      150 mm x 50 mm (at 50 m) 10)

      290 mm x 80 mm (at 100 m) 10)

      570 mm x 140 mm (at 200 m) 10)

      4,200 mm x 920 mm (at 1,500 m) 10)

      Filter

      Rain and snow filter

      Fog filter

      Moving average distance value

      Kalman filter

      Moving average speed value

      Additional functionSelection of relevant distance and signal level range, Selection of first or last echo in selected distance and signal level range
      Average laser service life (at 25 °C)100,000 h 11)
      Max. movement speed128 m/s
      • 1) With max. ambient light 100 kLux sunlight.
      • 2) See measuring range diagram.
      • 3) Dependent on reflector size and measuring cycle time.
      • 4) Data interface resolution.
      • 5) Statistical error 1 σ, environmental conditions constant, min. warm-up time > about 15 min.
      • 6) On “diamond grade” reflective tape.
      • 7) Dependent on selected filter settings and measuring cycle time.
      • 8) At T = +23 °C and after warm-up time > about 15 min.
      • 9) Depending on interface used.
      • 10) See light spot size diagram.
      • 11) Measuring laser.
    • Interfaces
      Ethernet✔ , TCP/IP
      FunctionParameterization, Measurement data output (not real-time capable; transmission characteristics depend on external network)
      Data transmission rate10/100 MBit/s
      Serial✔ , RS-422
      RemarkSwitchable to SSI
      SSI
      RemarkSwitchable to RS-422
      FunctionOutput of measurement data
      EtherNet/IP™
      FunctionParameterization, Measurement data output (distance output value, device status, signal level)
      Inputs/outputs
      In1/Q1Digital input, digital output (Switchable)
      QA/Q2Analog output, digital output (Switchable)
      Digital input

      Internal pull-down circuit
      HIGH switching voltage: min. 13 V ... max. supply voltage

      LOW switching voltage: max. 5 V

      Switching functions: deactivate measuring laser, activate alignment laser, preset

      Digital output
      Number0 ... 2 1) 2)
      TypePush-pull: PNP/NPN
      Maximum output current IA≤ 100 mA
      Analog output
      Number1
      TypeCurrent output
      Current4 mA ... 20 mA 3)
      Resolution16 bit
      • 1) Short-circuit protected, switching voltage UV - 4 V.
      • 2) Internal pull-down switching, switching voltage HIGH: min. 13 V ... max. supply voltage, switching voltage LOW: max. 5 V.
      • 3) Max. load = (Uv - 7 V) / 21.5 mA.
    • Ambient data
      Ambient temperature, operation

      –40 °C ... +55 °C 1)

      –40 °C ... +95 °C, operation with cooling case

      Ambient temperature, storage–40 °C ... +75 °C
      Max. rel. humidity (not condensing)≤ 95 %
      Effect of air pressure0.3 ppm/hPa
      Effect of air temperature–1 ppm/K
      Temperature driftTyp. 0.25 mm/K
      Typ. Ambient light immunity≤ 100,000 lx
      Mechanical load

      Shock: 30 g / 6 ms according to DIN EN 60068-2-27 (Ea), 6 axes

      Continuous shock: 25 g / 6 ms according to DIN EN 60068-2-27 (fatigue), 500 shocks, 6 axes

      • 1) At a temperature of –40 °C, a warm-up time of typ. 20 minutes is required (when supply voltage Vs = 24 V).
    • Classifications
      ECl@ss 5.027270801
      ECl@ss 5.1.427270801
      ECl@ss 6.027270801
      ECl@ss 6.227270801
      ECl@ss 7.027270801
      ECl@ss 8.027270801
      ECl@ss 8.127270801
      ECl@ss 9.027270801
      ECl@ss 10.027270801
      ECl@ss 11.027270801
      ETIM 5.0EC001825
      ETIM 6.0EC001825
      ETIM 7.0EC001825
      ETIM 8.0EC001825
      UNSPSC 16.090141111613

    Technical drawings

    DL1000-S11110
    Working range diagram DL1000 measuring range based on measurement cycle time and reflector type
    DL1000-S11110
    PIN assignment Connection 2: Ethernet/IP (port 1)
    DL1000-S11110
    PIN assignment Connection 3: Ethernet/IP (port 2)
    DL1000-S11110
    PIN assignment Connection 1: power, RS-422/SSI, Q1/In1, Q2/QA
    DL1000-S11110
    PIN assignment Connection 4: Ethernet
    DL1000-S11110
    Light spot size
    DL1000-S11110
    Functional principle
    DL1000-S11110
    Repeatability DL1000 for various reflector types, with 1 ms measurement cycle time
    DL1000-S11110
    Repeatability DL1000 for various reflector types, with 4 ms measurement cycle time
    DL1000-S11110
    Repeatability DL1000 for various reflector types, with 16 ms measurement cycle time
    DL1000-S11110
    Measurement accuracy Typically DL1000, x-axis: Distance, y-axis: Typical measurement accuracy
    DL1000-S11110
    Measurement accuracy Typically DL1000, x-axis: Distance, y-axis: Typical measurement accuracy
  • View: View Gallery View List Show all
    Hide all