Contact
Feedback

Long range distance sensors
DME5000

DME5000-123
1025249
Usual availability on request
    • Performance
      Measuring range0.15 m ... 70 m, on reflective tape "Diamond Grade" 1)
      Resolution0.05 mm ... 5 mm
      Repeatability0.5 mm 1) 2)
      Accuracy± 2 mm
      Output time2 ms
      Light sourceLaser, red 3)
      Laser class2, complies with 21 CFR 1040.10 and 1040.11 except for the tolerance according to “Laser Notice No. 50” from June 24, 2007 (IEC 60825-1:2014, EN 60825-1:2014)
      Typ. light spot size (distance)

      130 mm (at 70 m)

      270 mm (at 150 m)

      360 mm (at 220 m)

      Max. movement speed10 m/s
      • 1) On reflective tape "Diamond Grade".
      • 2) Statistical error 1 σ, environmental conditions constant, min. warm-up time 10 min.
      • 3) Average service life of 50,000 h at TA = +25 °C.
    • Interfaces
      Serial✔ , RS-422
      Switching outputPush-pull: PNP/NPN (100 mA) 1)
      Multifunctional input (MF)1 x MF 2) 3)
      • 1) HIGH = > VS - 3 V / LOW = < 2 V.
      • 2) HIGH = > 12 V / LOW = < 3 V.
      • 3) Not reverse-polarity protected.
    • Mechanics/electronics
      Supply voltage VsDC 18 V ... 30 V, limit values
      Ripple< 5 Vpp 1)
      Initialization time1.5 s 2)
      Connection typeMale connector, M16, 8-pin
      IndicationDisplay
      WeightApprox. 1,650 g
      Output current IA≤ 100 mA 3)
      Current consumptionAt 24 V DC < 1,000 mA
      Enclosure ratingIP65
      Protection classII 4)
      • 1) May not fall short of or exceed VS tolerances.
      • 2) After loss of reflector < 1 s at max. speed Vmax < 1 m/s.
      • 3) Max. 100 nF / 20 mH.
      • 4) Reference voltage DC 32 V.
    • Ambient data
      Electromagnetic compatibility (EMC)EN 61000-6-2, EN 55011
      Ambient temperature operation

      –40 °C ... +55 °C, Operation with heating

      –40 °C ... +75 °C, Operation with cooling case

      Ambient storage temperature–25 °C ... +75 °C
      Effect of air pressure0.3 ppm/hPa
      Effect of air temperature1 ppm/K
      Temperature driftTyp. 0.1 mm/K
      Mechanical load

      Shock: (EN 600 68-2-27 / –2-29)

      Sine: (EN 600 68-2-6)

      Noise: (EN 600 68-2-64)

    • Classifications
      ECl@ss 5.027270801
      ECl@ss 5.1.427270801
      ECl@ss 6.027270801
      ECl@ss 6.227270801
      ECl@ss 7.027270801
      ECl@ss 8.027270801
      ECl@ss 8.127270801
      ECl@ss 9.027270801
      ETIM 5.0EC001825
      ETIM 6.0EC001825
      UNSPSC 16.090141111613

    Technical drawings

    DME5000-123
    Dimensional drawing DME5000 RS-422
    DME5000-123
    Connection type DME4/5xxx SSI/RS-422 Connector M16, 8-pin
    DME5000-123
    Connection diagram
    DME5000-123
    Adjustment possible
    DME5000-123
    Operating range diagram DL1000 measuring range based on measurement cycle time and reflector type
  • View: View Gallery View List Show all
    Hide all
TOP