Linear measurement sensors

Linear measurement sensors from SICK use highly innovative technologies for the non-contact measurement of positions, speeds, and lengths. The OLM sensors' camera-based system determines the current position based on a mounted bar code tape. This acts as a reference point against which the OLM sensor can position itself accurately, depending on variants, over a length of up to 10 km and as little as 0.15 mm, regardless of whether the product travel path is in a straight line or curved.
The sensors in the OLV product family determine lengths and speeds using the laser Doppler effect. This technology enables extremely precise measurements to be made of almost any material – at speeds of up to 80 m/s and material temperatures of up to 1,100°C.
4 results:
- Highly accurate camera-based bar code positioning system
- Traversing speeds of up to 10 m/s can be achieved
- Wear and maintenance-free thanks to camera technology
- Adjustable resolution as low as 0.1 mm
- Precise positioning up to 10,000 m
- Compact, extremely rugged magnesium housing
- Wide range of interfaces: SSI, RS-422, and CANopen
- Wide operating temperature range from –30 °C to +60 °C
- Highly accurate camera-based bar code positioning system
- Traversing speeds of up to 4 m/s can be achieved
- Wear and maintenance-free thanks to camera technology
- Adjustable resolution as low as 0.1 mm
- Precise positioning up to 10,000 m
- Compact, extremely rugged magnesium housing
- Wide range of interfaces: SSI, RS-422, RS-485, and CANopen
- Wide operating temperature range from –30 °C to +60 °C
- Highly accurate camera-based bar code positioning system
- Traversing speeds of up to 10 m/s can be achieved
- Wear and maintenance-free thanks to camera technology
- Adjustable resolution as low as 0.1 mm
- Output of position and speed data, as well as pre-failure notifications via fieldbus interfaces
- Wide operating temperature range from –30 °C to +60 °C
- Non-contact, material-independent length and speed measurement
- Permanently calibrated, maintenance-free measuring system
- Measurement accuracy of up to ± 0.05 % (depends on total measuring length)
- Sensing range: 120 mm (optional 240 mm)
- Compact dimensions: 167 mm x 94 mm x 39 mm (l x w x h)
- Rugged aluminum housing
- Weight: approx. 1 kg
- Quick configuration and plug and play commissioning
- This product family will be phased out soon
-
- Select