Contact
Feedback

OD Mini

Compact, lightweight sensor for precise measurement

  • At a glance
    • Compact, rugged housing
    • Stand-alone use or in combination with the OD Mini evaluation unit
    • Display and LEDs on device for visualization of current status
    • Different interfaces available
    • Simple teach-in using display or external teaching input
    • CMOS receiver unit for precise, fast measurement in the µm range
    • Various measuring ranges: Measuring from 10 mm to 250 mm possible
    Your Benefits
    • Cost-saving commissioning through simple operating concept and display
    • Small installation size and low weight also allow use in highly dynamic applications
    • Calculation of two sensorheads - easy possible over the external evaluation unit
    • High machine throughput thanks to reliable measurement, regardless of brightness and color of surface
    • The wide range of available interfaces enables simple integration into industrial networks
    • Optimum performance even at high production speeds
    OD Mini
    Compact, lightweight sensor for precise measurement

    Simple, precise, and economic solutions for measuring tasks, the OD Mini displacement measurement sensors are impressive with their compact and rugged housing, which is available in a lightweight aluminum or a rugged stainless steel. These sensors are equipped with the latest CMOS receiver technology for precise measurement, regardless of the brightness and color of the surface material. The integrated amplifier unit enables the OD Mini to work on a stand-alone basis. For complex measurement tasks up to two OD Mini Pro sensor heads can be connected to one OD Mini evaluation unit and calculate together. The OD Mini is simple to configure due to its intuitive design and display with four status LEDs. The OD Mini can also be remotely programmed via the external teaching input. The large number of available interfaces also simplifies integration into industrial networks. This ensures the highest possible reliability and precision when solving a wide range of measurement tasks.

    • Technical data overview
      Measuring range10 mm ... 250 mm
      Linearity± 10 µm ... ± 100 µm 1) 2)
      Repeatability

      60 µm 3) 4) 5)

      600 µm 3) 5) 6)

      3 µm 3) 5)

      9 µm 3) 5)

      30 µm 3) 5)

      Response time≥ 2 ms 7)
      Measuring frequency2 kHz / 1 kHz / 500 Hz / 250 Hz / auto
      Switching output1 x PNP/NPN
      Communication interfaceSerial, PROFIBUS DP
      Analog output

      1 x 4 mA ... 20 mA (< 300 Ω)

      1 x 0 V ... 10 V (> 10 kΩ)

      Optional over evaluation unit AOD1

      Ambient temperature

      Operation –10 °C ... +40 °C

      Storage –20 °C ... +60 °C

      • 1) Measurement on 90 % remission (ceramic, white).
      • 2) For best performance consider warm up time ≤ 5 minutes.
      • 3) Averaging function set to: 512.
      • 4) Hysteresis 0.08 mm.
      • 5) Constant ambient conditions.
      • 6) Hysteresis 0.8 mm.
      • 7) With fixed sensitivity adjustment and averaging setting = 1. With automatic sensitivity and measuring rate 500 µs: 2 ... 7.5 ms response time/measuring rate 1,000 µs: 4 ... 15 ms response time.
Please select your products
Show all Hide all
Filter by:
10.0 mm 50.0 mm
20.0 mm 250.0 mm

34 results:

Result 1 - 24 out of 34

6052327
OD Mini
Displacement measurement sensors
  • Measuring range: 50 mm ... 250 mm
  • Typ. light spot size (distance): 2 mm x 1.3 mm (150 mm)
  • Resolution: 200 µm
  • Housing material: Aluminum
  • Connection type: Cable with male connector, M12, 5-pin, 30 cm
  • Details
  • Compare now
6052326
OD Mini
Displacement measurement sensors
  • Measuring range: 50 mm ... 250 mm
  • Typ. light spot size (distance): 2 mm x 1.3 mm (150 mm)
  • Resolution: 200 µm
  • Housing material: Aluminum
  • Connection type: Male connector, M8, 4-pin
  • Details
  • Compare now
6052309
OD Mini
Displacement measurement sensors
  • Measuring range: 20 mm ... 50 mm
  • Typ. light spot size (distance): 1.6 mm x 1 mm (35 mm)
  • Resolution: 20 µm
  • Housing material: Aluminum
  • Connection type: Cable with male connector, M12, 5-pin, 30 cm
  • Details
  • Compare now
6052308
OD Mini
Displacement measurement sensors
  • Measuring range: 20 mm ... 50 mm
  • Typ. light spot size (distance): 1.6 mm x 1 mm (35 mm)
  • Resolution: 20 µm
  • Housing material: Aluminum
  • Connection type: Male connector, M8, 4-pin
  • Details
  • Compare now
6050495
OD Mini
Displacement measurement sensors
  • Measuring range: 10 mm ... 20 mm
  • Typ. light spot size (distance): 700 µm x 500 µm (15 mm)
  • Resolution: 1 µm
  • Housing material: Stainless steel
  • Connection type: Male connector, M8, 4-pin
  • Details
  • Compare now
6050496
OD Mini
Displacement measurement sensors
  • Measuring range: 10 mm ... 20 mm
  • Typ. light spot size (distance): 700 µm x 500 µm (15 mm)
  • Resolution: 1 µm
  • Housing material: Stainless steel
  • Connection type: Cable with male connector, M12, 5-pin, 30 cm
  • Details
  • Compare now
6050498
OD Mini
Displacement measurement sensors
  • Measuring range: 10 mm ... 20 mm
  • Typ. light spot size (distance): 700 µm x 500 µm (15 mm)
  • Resolution: 1 µm
  • Housing material: Stainless steel
  • Connection type: Cable with male connector, M12, 5-pin, 30 cm
  • Details
  • Compare now
6050497
OD Mini
Displacement measurement sensors
  • Measuring range: 10 mm ... 20 mm
  • Typ. light spot size (distance): 700 µm x 500 µm (15 mm)
  • Resolution: 1 µm
  • Housing material: Stainless steel
  • Connection type: Male connector, M8, 4-pin
  • Details
  • Compare now
6050519
OD Mini
Displacement measurement sensors
  • Measuring range: 10 mm ... 20 mm
  • Typ. light spot size (distance): 700 µm x 500 µm (15 mm)
  • Resolution: 1 µm
  • Housing material: Aluminum
  • Connection type: Male connector, M8, 4-pin
  • Details
  • Compare now
6050503
OD Mini
Displacement measurement sensors
  • Measuring range: 20 mm ... 50 mm
  • Typ. light spot size (distance): 800 µm x 450 µm (35 mm)
  • Resolution: 6 µm
  • Housing material: Stainless steel
  • Connection type: Male connector, M8, 4-pin
  • Details
  • Compare now
6050520
OD Mini
Displacement measurement sensors
  • Measuring range: 10 mm ... 20 mm
  • Typ. light spot size (distance): 700 µm x 500 µm (15 mm)
  • Resolution: 1 µm
  • Housing material: Aluminum
  • Connection type: Cable with male connector, M12, 5-pin, 30 cm
  • Details
  • Compare now
6050504
OD Mini
Displacement measurement sensors
  • Measuring range: 20 mm ... 50 mm
  • Typ. light spot size (distance): 800 µm x 450 µm (35 mm)
  • Resolution: 6 µm
  • Housing material: Stainless steel
  • Connection type: Cable with male connector, M12, 5-pin, 30 cm
  • Details
  • Compare now
6050505
OD Mini
Displacement measurement sensors
  • Measuring range: 20 mm ... 50 mm
  • Typ. light spot size (distance): 800 µm x 450 µm (35 mm)
  • Resolution: 6 µm
  • Housing material: Stainless steel
  • Connection type: Male connector, M8, 4-pin
  • Details
  • Compare now
6050523
OD Mini
Displacement measurement sensors
  • Measuring range: 20 mm ... 50 mm
  • Typ. light spot size (distance): 800 µm x 450 µm (35 mm)
  • Resolution: 6 µm
  • Housing material: Aluminum
  • Connection type: Male connector, M8, 4-pin
  • Details
  • Compare now
6050506
OD Mini
Displacement measurement sensors
  • Measuring range: 20 mm ... 50 mm
  • Typ. light spot size (distance): 800 µm x 450 µm (35 mm)
  • Resolution: 6 µm
  • Housing material: Stainless steel
  • Connection type: Cable with male connector, M12, 5-pin, 30 cm
  • Details
  • Compare now
6050511
OD Mini
Displacement measurement sensors
  • Measuring range: 50 mm ... 150 mm
  • Typ. light spot size (distance): 700 µm x 600 µm (100 mm)
  • Resolution: 20 µm
  • Housing material: Stainless steel
  • Connection type: Male connector, M8, 4-pin
  • Details
  • Compare now
6050512
OD Mini
Displacement measurement sensors
  • Measuring range: 50 mm ... 150 mm
  • Typ. light spot size (distance): 700 µm x 600 µm (100 mm)
  • Resolution: 20 µm
  • Housing material: Stainless steel
  • Connection type: Cable with male connector, M12, 5-pin, 30 cm
  • Details
  • Compare now
6050524
OD Mini
Displacement measurement sensors
  • Measuring range: 20 mm ... 50 mm
  • Typ. light spot size (distance): 800 µm x 450 µm (35 mm)
  • Resolution: 6 µm
  • Housing material: Aluminum
  • Connection type: Cable with male connector, M12, 5-pin, 30 cm
  • Details
  • Compare now
6050513
OD Mini
Displacement measurement sensors
  • Measuring range: 50 mm ... 150 mm
  • Typ. light spot size (distance): 700 µm x 600 µm (100 mm)
  • Resolution: 20 µm
  • Housing material: Stainless steel
  • Connection type: Male connector, M8, 4-pin
  • Details
  • Compare now
6050514
OD Mini
Displacement measurement sensors
  • Measuring range: 50 mm ... 150 mm
  • Typ. light spot size (distance): 700 µm x 600 µm (100 mm)
  • Resolution: 20 µm
  • Housing material: Stainless steel
  • Connection type: Cable with male connector, M12, 5-pin, 30 cm
  • Details
  • Compare now
6050528
OD Mini
Displacement measurement sensors
  • Measuring range: 50 mm ... 150 mm
  • Typ. light spot size (distance): 700 µm x 600 µm (100 mm)
  • Resolution: 20 µm
  • Housing material: Aluminum
  • Connection type: Cable with male connector, M12, 5-pin, 30 cm
  • Details
  • Compare now
6050527
OD Mini
Displacement measurement sensors
  • Measuring range: 50 mm ... 150 mm
  • Typ. light spot size (distance): 700 µm x 600 µm (100 mm)
  • Resolution: 20 µm
  • Housing material: Aluminum
  • Connection type: Male connector, M8, 4-pin
  • Details
  • Compare now
6054083
OD Mini
Displacement measurement sensors
  • Measuring range: 20 mm ... 50 mm
  • Communication interface: PROFIBUS DP, Serial
  • Typ. light spot size (distance): 800 µm x 450 µm (35 mm)
  • Resolution: 6 µm
  • Housing material: Stainless steel
  • Connection type: Cable with male connector, M12, 5-pin, 30 cm
  • Details
  • Compare now
6054086
OD Mini
Displacement measurement sensors
  • Measuring range: 20 mm ... 50 mm
  • Communication interface: Serial, PROFIBUS DP
  • Typ. light spot size (distance): 800 µm x 450 µm (35 mm)
  • Resolution: 6 µm
  • Housing material: Aluminum
  • Connection type: Cable with male connector, M12, 5-pin, 30 cm
  • Details
  • Compare now

Result 1 - 24 out of 34

TOP