Contact
Feedback

OD Max

Two sensors in one evaluation unit: very accurate measuring and calculation

  • At a glance
    • Several measurement ranges from 24 … 26 mm up to 250 mm ... 450 mm
    • CMOS receiving element for measurement independent of surface
    • High measurement frequency and high linearity
    • Variety of selectable integrated calculations based on values from two sensors
    • Laser technology for precise measurement or detection of very small objects
    • Several output options
    Your Benefits
    • Minimum machine downtimes due to the impressive reliability of the measuring system on any surface
    • Highly accurate measurement, even during the production process, ensures high product quality
    • High measuring frequency of 10 kHz increases processing speeds and reduces cycle times
    • Reference measurement helps negate the need for cost-intensive adjustments to the production process
    • Comparatively low investment costs for challenging measuring tasks
    • Easy and cost-effective commissioning and servicing due to clear LCD display
    • Reduced material costs due to the use of distance sensors to control production processes that have an impact on costs
    OD Max
    Two sensors in one evaluation unit: very accurate measuring and calculation

    The OD Max is a highly accurate optical measuring system that is able to connect two separate sensors into one common controller. This sensing solution makes it possible to easily calculate two measurement results. Different measurements can be used to determine properties, such as the thickness or height difference of an object, even if its absolute position is fluctuating. With its high precision and speed, the OD Max is the ideal solution for challenging measurement applications.

    • Technical data overview
      Measuring range24 mm ... 450 mm 1)
      Resolution0.1 µm ... 50 µm 2)
      Reproducibility

      0.3 µm 2)

      3 µm 2)

      15 µm 2)

      150 µm 2)

      Response time0.5 ms 3)
      Measuring frequency10 kHz
      Ambient temperature

      Operation –10 °C ... +45 °C

      Storage –20 °C ... +60 °C

      • 1) 6 % ... 90 % remission.
      • 2) Measurement on 90 % remission (ceramic, white), for OD25-x measurement on mirror, averaging set to: 256, constant ambient conditions.
      • 3) Automatic sensitivity adjustment ≤ 2 ms.
Please select your products
Show all Hide all
Filter by:
24.0 mm 250.0 mm
26.0 mm 450.0 mm

4 results:

Result 1 - 4 out of 4

6030977
OD Max
Displacement measurement sensors
  • Measuring range: 24 mm ... 26 mm
  • Typ. light spot size (distance): 25 µm x 35 µm (25 mm)
  • Resolution: 0.1 µm
  • Housing material: Aluminum housing with glass lens
  • Connection type: 0.5 m cable with connector
  • Details
  • Compare now
OD30-05T1
6028959
OD Max
Displacement measurement sensors
  • Measuring range: 25 mm ... 35 mm
  • Typ. light spot size (distance): 30 µm x 100 µm (30 mm)
  • Resolution: 1 µm
  • Housing material: Aluminum housing with glass lens
  • Connection type: 0.5 m cable with connector
  • Details
  • Compare now
OD85-20T1
6028958
OD Max
Displacement measurement sensors
  • Measuring range: 65 mm ... 105 mm
  • Typ. light spot size (distance): 70 µm x 290 µm (85 mm)
  • Resolution: 5 µm
  • Housing material: Aluminum housing with glass lens
  • Connection type: 0.5 m cable with connector
  • Details
  • Compare now
6028957
OD Max
Displacement measurement sensors
  • Measuring range: 250 mm ... 450 mm
  • Typ. light spot size (distance): 300 µm x 700 µm (350 mm)
  • Resolution: 50 µm
  • Housing material: Aluminum housing with glass lens
  • Connection type: 0.5 m cable with connector
  • Details
  • Compare now

Result 1 - 4 out of 4

TOP